継手
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
Ultra-Torr Vacuum Fittings — Tube Stubs — Straights
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-2-UT-A-4BT 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Tube Stub SS-2-UT-A-6 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-2-UT-A-6BT 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-4-UT-A-4 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Tube Stub SS-8-UT-A-12 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 3/4 in. Tube Stub SS-8-UT-A-12BT 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 3/4 in. Tube Stub SS-16-UT-A-20 316 Stainless Steel 1 in. Ultra-Torr® Vacuum Fitting 1 1/4 in. Tube Stub SS-1-UT-A-4BT 316 Stainless Steel 1/16 in. Ultra-Torr® Vacuum Fitting 1/4 in. Tube Stub SS-4-UT-A-6 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-4-UT-A-6BT 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-4-UT-A-8 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/2 in. Tube Stub SS-4-UT-A-8BT 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/2 in. Tube Stub SS-6-UT-A-6 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Tube Stub SS-6-UT-A-8 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/2 in. Tube Stub SS-6-UT-A-8BT 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/2 in. Tube Stub SS-8-UT-A-10 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 5/8 in. Tube Stub SS-8-UT-A-10BT 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 5/8 in. Tube Stub SS-12-UT-A-16 316 Stainless Steel 3/4 in. Ultra-Torr® Vacuum Fitting 1 in. Tube Stub SS-2-UT-A-4 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Tube Stub -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
SS-4-UT-9 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
SS-12-UT-6 316 Stainless Steel 3/4 in. Ultra-Torr® Vacuum Fitting 3/4 in. Ultra-Torr® Vacuum Fitting SS-16-UT-6 316 Stainless Steel 1 in. Ultra-Torr® Vacuum Fitting 1 in. Ultra-Torr® Vacuum Fitting SS-6-UT-6-4 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-6-UT-6-600 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Swagelok® Tube Fitting SS-8-UT-6 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Ultra-Torr® Vacuum Fitting SS-8-UT-6-810 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Swagelok® Tube Fitting SS-8-UT-6-4 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-4-UT-6 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-4-UT-6-200 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Swagelok® Tube Fitting SS-4-UT-6-400 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Swagelok® Tube Fitting SS-6-UT-6 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 3/8 in. Ultra-Torr® Vacuum Fitting SS-8-UT-6-400 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/4 in. Swagelok® Tube Fitting -
Ultra-Torr(ウルトラ・トール)真空用継手 — おすコネクター — Straights
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-4-UT-1-2BT 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-4-UT-1-4 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT SS-4-UT-1-4BT 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT SS-6-UT-1-4 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT SS-6-UT-1-4BT 316 Stainless Steel 3/8 in. Ultra-Torr® Vacuum Fitting 1/4 in. Male NPT SS-12-UT-1-12 316 Stainless Steel 3/4 in. Ultra-Torr® Vacuum Fitting 3/4 in. Male NPT SS-16-UT-1-16 316 Stainless Steel 1 in. Ultra-Torr® Vacuum Fitting 1 in. Male NPT SS-1-UT-1-2 316 Stainless Steel 1/16 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-2-UT-1-2 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-2-UT-1-2BT 316 Stainless Steel 1/8 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-4-UT-1-2 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/8 in. Male NPT SS-8-UT-1-6 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 3/8 in. Male NPT SS-8-UT-1-8 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Male NPT -
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
SS-4-UT-3 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Fitting 1/4 in. Ultra-Torr® Vacuum Fitting SS-8-UT-3 316 Stainless Steel 1/2 in. Ultra-Torr® Vacuum Fitting 1/2 in. Ultra-Torr® Vacuum Fitting -
Ultra-Torr(ウルトラ・トール)真空用継手 — スペアー・パーツ/アクセサリー — Female Nuts
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-4-UTN 316 Stainless Steel 1/4 in. Female Ultra-Torr® Vacuum Fitting - - SS-6-UTN 316 Stainless Steel 3/8 in. Female Ultra-Torr® Vacuum Fitting - - SS-8-UTN 316 Stainless Steel 1/2 in. Female Ultra-Torr® Vacuum Fitting - - -
Ultra-Torr(ウルトラ・トール)真空用継手 — スペアー・パーツ/アクセサリー — Sleeves
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。お問い合わせ型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプSS-4-UTS 316 Stainless Steel 1/4 in. Ultra-Torr® Vacuum Sleeve - -
ストアの所在地ごとの製品在庫
時間