text.skipToContent text.skipToNavigation

Schnellkupplungen — Instrumentierungs-Schnellkupplungen — Körper

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Schnellkupplungen — Instrumentierungs-Schnellkupplungen — Körper
Schnelle und mühelose Verbindungen mit Swagelok-Schnellkupplungen für Anwendungen, die häufige Verbindungen, minimalen Lufteinschluss und minimalen Verlust erfordern

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-QC4-B-2PF Brass 1/8 in. Female NPT - - View Product
B-QC4-B-2PM Brass 1/8 in. Male NPT - - View Product
B-QC4-B-400 Brass 1/4 in. Swagelok® Tube Fitting - - View Product
B-QC4-B-4MT Brass 1/4 in. Male ISO Tapered Thread - - View Product
B-QC4-B-4PF 황동 1/4인치 암나사 NPT - - View Product
B-QC4-B-4PM 황동 1/4인치 수나사 NPT - - View Product
B-QC4-B-6M0 황동 6mm Swagelok® 튜브 피팅 - - View Product
B-QC6-B-4PF Brass 1/4 in. Female NPT - - View Product
B-QC6-B-4PM 황동 1/4인치 수나사 NPT - - View Product
B-QC6-B-600 황동 3/8인치 Swagelok® 튜브 피팅 - - View Product
B-QC6-B-6PF 황동 3/8인치 암나사 NPT - - View Product
B-QC6-B-6PM 황동 3/8인치 수나사 NPT - - View Product
B-QC8-B-810 황동 1/2인치 Swagelok® 튜브 피팅 - - View Product
B-QC8-B-8PF 황동 1/2인치 암나사 NPT - - View Product
B-QC8-B-8PM 황동 1/2인치 수나사 NPT - - View Product
SS-QC4-B-200 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-B-2PF 316 스테인리스강 1/8인치 암나사 NPT - - View Product
SS-QC4-B-2PM 316 스테인리스강 1/8인치 수나사 NPT - - View Product
SS-QC4-B-400 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-B-400IS 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-B-400K1 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-B-400K2 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-B-400K3 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-B-400K4 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-B-400K5 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-B-400-SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 - - View Product
SS-QC4-B-4FT 316 스테인리스강 1/4인치 암나사 ISO 경사나사 - - View Product
SS-QC4-B-4MT 316 스테인리스강 1/4인치 수나사 ISO 경사나사 - - View Product
SS-QC4-B-4PF 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-B-4PFEP 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-B-4PFJA 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-B-4PFK1 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-B-4PFK2 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-B-4PFK3 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-B-4PFK4 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-B-4PFK5 316 스테인리스강 1/4인치 암나사 NPT - - View Product
SS-QC4-B-4PM 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-B-4PMEP 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-B-4PMK1 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-B-4PMK2 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-B-4PMK3 316 스테인리스강 1/4인치 수나사 NPT - - View Product
SS-QC4-B-4PMK4 316 ステンレス鋼 1/4 インチ NPTおねじ - - View Product
SS-QC4-B-4PMK5 Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC4-B-4PMKR Edelstahl 316 1/4 Zoll NPT-Außengewinde - - View Product
SS-QC4-B-4PM-SC11 Edelstahl 316 1/4 Zoll NPT-Außengewinde - - View Product
SS-QC4-B-6M0 Edelstahl 316 6 mm Swagelok® Rohrverschraubung - - View Product
SS-QC6-B-10M0 Edelstahl 316 10 mm Swagelok® Rohrverschraubung - - View Product
SS-QC6-B-4PF Edelstahl 316 1/4 Zoll NPT Innengewinde - - View Product
SS-QC6-B-4PM Edelstahl 316 1/4 Zoll NPT Außengewinde - - View Product
SS-QC6-B-600 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600IS 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K1 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-600K3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting - - View Product
SS-QC6-B-6MT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread - - View Product
SS-QC6-B-6PF 316 Stainless Steel 3/8 in. Female NPT - - View Product
SS-QC6-B-6PM 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC6-B-6PMIS 316 Stainless Steel 3/8 in. Male NPT - - View Product
SS-QC8-B-12M0 316 Stainless Steel 12 mm Swagelok® Tube Fitting - - View Product
SS-QC8-B-810 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-810K5 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - View Product
SS-QC8-B-8FT 316 Stainless Steel 1/2 in. Female ISO Tapered Thread - - View Product
SS-QC8-B-8MT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread - - View Product
SS-QC8-B-8PF 316 Stainless Steel 1/2 in. Female NPT - - View Product
SS-QC8-B-8PM 316 Stainless Steel 1/2 in. Male NPT - - View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.