Catalogs
Medium-Pressure Tube Fittings — Male Connectors — Straights
Bulkhead unions provide leak-tight performance, robust tube grip, and vibration resistance, ensuring reliable connections preventing costly downtime.
Medium and High Pressure Fittings FK and IPT, Tubing Valves and Accessories
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4FK0-1-4 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-4FK0-1-4MP | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male Medium-Pressure Cone and Thread | View Product |
| SS-4FK0-1-8 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6FK0-1-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Male NPT | View Product |
| SS-6FK0-1-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 3/8 in. | Male NPT | View Product |
| SS-6FK0-1-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | View Product |
| SS-6FK0-7-4 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Female NPT | View Product |
| SS-8FK0-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Male NPT | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.