Accesorios de cierre frontal con junta tórica VCO® — Conectores macho — Rectos
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Accesorios de cierre frontal con junta tórica VCO® — Conectores macho — Rectos
Easy installation in tight spaces with Swagelok VCO® multi-purpose fittings for general industry, high-purity, and high-pressure applications.
VCO® O-Ring Face Seal Fittings
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
316L-4-VCO-1A | 316L Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Automatic Tube Butt Weld | Ver producto |
SS-12-VCO-1-12 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Fitting | 3/4 in. | Male NPT | Ver producto |
SS-12-VCO-6-1210 | 316 Stainless Steel | 3/4 in. | VCO® O-Ring Face Seal Fitting | 3/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-16-VCO-1 | 316 Stainless Steel | 1 in. | VCO® O-Ring Face Seal Fitting | 1 in. | Tube Socket Weld | Ver producto |
SS-16-VCO-1-16 | 316 Stainless Steel | 1 in. | VCO® O-Ring Face Seal Fitting | 1 in. | Male NPT | Ver producto |
SS-4-VCO-1 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Tube Socket Weld | Ver producto |
SS-4-VCO-1-2 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/8 in. | Male NPT | Ver producto |
SS-4-VCO-1-4 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Male NPT | Ver producto |
SS-4-VCO-1-4ST | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 7/16-20 in. | Male SAE/MS Straight Thread | Ver producto |
SS-4-VCO-1-6ST | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Ver producto |
SS-4-VCO-1-BL | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Blind (Undrilled) Body | - | - | Ver producto |
SS-4-VCO-6-200 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-4-VCO-6-400 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
SS-4-VCO-6-6M0 | 316 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
SS-6-VCO-1 | 316 Stainless Steel | 3/8 in. | VCO® O-Ring Face Seal Fitting | 3/8 in. | Tube Socket Weld | Ver producto |
SS-8-VCO-1 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Tube Socket Weld | Ver producto |
SS-8-VCO-1-6 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 3/8 in. | Male NPT | Ver producto |
SS-8-VCO-1-6ST | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 9/16-18 in. | Male SAE/MS Straight Thread | Ver producto |
SS-8-VCO-1-8 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Male NPT | Ver producto |
SS-8-VCO-1-BL | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Blind (Undrilled) Body | - | - | Ver producto |
SS-8-VCO-6-600 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 3/8 in. | Swagelok® Tube Fitting | Ver producto |
SS-8-VCO-6-810 | 316 Stainless Steel | 1/2 in. | VCO® O-Ring Face Seal Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.