Catalogs
Needle and Metering Valves — Spare Parts and Accessories — Packing Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
PFA-91K-14 | - | - | - | - | - | View Product |
PFA-91K-16 | - | - | - | - | - | View Product |
PFA-91K-18 | PFA | - | - | - | - | View Product |
T-91K-445 | PTFE | - | - | - | - | View Product |
T-9K-3N | PTFE | - | - | - | - | View Product |
T-9K-6N | PTFE | - | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。