Catalogs
Ultra-Torr Vacuum Fittings — Male Connectors — Straights
Attain reliable vacuum sealing, even after repeatedly disconnecting and reconnecting Ultra-Torr straights and tees for vacuum sealing.
Ultra Torr Vakuumverschraubungen
Edelstahlkonstruktion, O-Ring aus Fluorkautschuk FPM; Verlässliche, wiederholbare Abdichtung; Erhältlich für Rohrgrößen von 1/16 bis 1 1/2 Zoll
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-UT-1-12 | Edelstahl 316 | 3/4 Zoll | Ultra-Torr® Vakuumfitting | 3/4 Zoll | NPT Außengewinde | View Product |
SS-16-UT-1-16 | Edelstahl 316 | 1 Zoll | Ultra-Torr® Vakuumfitting | 1 Zoll | NPT Außengewinde | View Product |
SS-1-UT-1-2 | Edelstahl 316 | 1/16 Zoll | Ultra-Torr® Vakuumfitting | 1/8 Zoll | NPT Außengewinde | View Product |
SS-2-UT-1-2 | Edelstahl 316 | 1/8 Zoll | Ultra-Torr® Vakuumfitting | 1/8 Zoll | NPT Außengewinde | View Product |
SS-2-UT-1-2BT | Edelstahl 316 | 1/8 Zoll | Ultra-Torr® Vakuumfitting | 1/8 Zoll | NPT Außengewinde | View Product |
SS-4-UT-1-2 | Edelstahl 316 | 1/4 Zoll | Ultra-Torr® Vakuumfitting | 1/8 Zoll | NPT Außengewinde | View Product |
SS-4-UT-1-2BT | Edelstahl 316 | 1/4 Zoll | Ultra-Torr® Vakuumfitting | 1/8 Zoll | NPT Außengewinde | View Product |
SS-4-UT-1-4 | Edelstahl 316 | 1/4 Zoll | Ultra-Torr® Vakuumfitting | 1/4 Zoll | NPT Außengewinde | View Product |
SS-4-UT-1-4BT | Edelstahl 316 | 1/4 Zoll | Ultra-Torr® Vakuumfitting | 1/4 Zoll | NPT Außengewinde | View Product |
SS-6-UT-1-4 | Edelstahl 316 | 3/8 Zoll | Ultra-Torr® Vakuumfitting | 1/4 Zoll | NPT Außengewinde | View Product |
SS-6-UT-1-4BT | Edelstahl 316 | 3/8 Zoll | Ultra-Torr® Vakuumfitting | 1/4 Zoll | NPT Außengewinde | View Product |
SS-8-UT-1-6 | Edelstahl 316 | 1/2 Zoll | Ultra-Torr® Vakuumfitting | 3/8 Zoll | NPT Außengewinde | View Product |
SS-8-UT-1-8 | Edelstahl 316 | 1/2 Zoll | Ultra-Torr® Vakuumfitting | 1/2 Zoll | NPT Außengewinde | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.