Ultra-Torr-Vakuumverschraubungen — Gerade Verschraubungen — Gerade Ausführungen
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Ultra-Torr-Vakuumverschraubungen — Gerade Verschraubungen — Gerade Ausführungen
Zuverlässige Vakuumdichtung auch nach wiederholtem Entfernen und Montieren von Ultra-Torr-Geraden und T-Stücken.
Ultra-Torr Vacuum Fittings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
SS-12-UT-6 | 316 Stainless Steel | 3/4 in. | Ultra-Torr® Vacuum Fitting | 3/4 in. | Ultra-Torr® Vacuum Fitting | Produkt anzeigen |
SS-16-UT-6 | 316 Stainless Steel | 1 in. | Ultra-Torr® Vacuum Fitting | 1 in. | Ultra-Torr® Vacuum Fitting | Produkt anzeigen |
SS-4-UT-6 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Ultra-Torr® Vacuum Fitting | Produkt anzeigen |
SS-4-UT-6-200 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
SS-4-UT-6-400 | 316 Stainless Steel | 1/4 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
SS-6-UT-6 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Ultra-Torr® Vacuum Fitting | Produkt anzeigen |
SS-6-UT-6-4 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Ultra-Torr® Vacuum Fitting | Produkt anzeigen |
SS-6-UT-6-600 | 316 Stainless Steel | 3/8 in. | Ultra-Torr® Vacuum Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
SS-8-UT-6 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Ultra-Torr® Vacuum Fitting | Produkt anzeigen |
SS-8-UT-6-4 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Ultra-Torr® Vacuum Fitting | Produkt anzeigen |
SS-8-UT-6-400 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
SS-8-UT-6-810 | 316 Stainless Steel | 1/2 in. | Ultra-Torr® Vacuum Fitting | 1/2 in. | Swagelok® Tube Fitting | Produkt anzeigen |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.