text.skipToContent text.skipToNavigation

벨로우즈 밸브 — 고압 벨로우즈 밸브, HB 시리즈 — 직선형, 액츄에이터 있음

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

벨로우즈 밸브 — 고압 벨로우즈 밸브, HB 시리즈 — 직선형, 액츄에이터 있음

Isolez les fluides dans des systèmes fiables et étanches, avec les vannes à soufflet Swagelok avec joint soudé et sans garniture. Les vannes à soufflet sont idéales pour les applications dans lesquelles l'étanchéité par rapport à l'atmosphère est primordiale. Swagelok propose plusieurs options pour des applications d'usage général et pour des applications haute pureté.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-HBS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-HBS4-O 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-HBS6-C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-HBS6MM-C 316L Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-HBV51-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR View Product
SS-HBVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product
SS-HBVS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-HBVVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.