PTFE- und PFA-Innenschlauch — Versatzfreier PTFE-Schlauch
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
PTFE and PFA Core Hose — PTFE Core Hose Smooth Bore — T Series PTFE Hose
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-8BHT-48 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-4MBHT-36 PTFE 6 mm Swagelok® Tube Adapter 6 mm Swagelok® Tube Adapter SS-6BHT-12 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-18 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-24 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-48 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-6BHT-72 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-8BHT-12 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-120 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-18 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-24 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-36 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-60 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8BHT-72 PTFE 1/2 in. Swagelok® Tube Adapter 1/2 in. Swagelok® Tube Adapter SS-8MBHT-24 PTFE 12 mm Swagelok® Tube Adapter 12 mm Swagelok® Tube Adapter SS-8MBHT-36 PTFE 12 mm Swagelok® Tube Adapter 12 mm Swagelok® Tube Adapter SS-12BHT-24 PTFE 3/4 in. Swagelok® Tube Adapter 3/4 in. Swagelok® Tube Adapter SS-12BHT-36 PTFE 3/4 in. Swagelok® Tube Adapter 3/4 in. Swagelok® Tube Adapter SS-12BHT-48 PTFE 3/4 in. Swagelok® Tube Adapter 3/4 in. Swagelok® Tube Adapter SS-4BHT-12 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-120 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-18 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-6 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-72 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4MBHT-12 PTFE 6 mm Swagelok® Tube Adapter 6 mm Swagelok® Tube Adapter SS-4MBHT-24 PTFE 6 mm Swagelok® Tube Adapter 6 mm Swagelok® Tube Adapter SS-4BHT-24 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-36 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-4BHT-48 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-6BHT-36 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter SS-4BHT-60 PTFE 1/4 in. Swagelok® Tube Adapter 1/4 in. Swagelok® Tube Adapter SS-6BHT-60 PTFE 3/8 in. Swagelok® Tube Adapter 3/8 in. Swagelok® Tube Adapter
Disponibilité des produits par lieu d’entreposage
Horaires