316 Stainless Steel VCR Face Seal Fitting, 1/2 in. Short Male Nut
부품 번호: SS-8-VCR-4-.65
|
||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
Short Male NutsPrecision-machined short male nut ensures robust VCR® face seal integrity in high-purity, high-vacuum, and critical fluid system applications. 로그인 또는 회원가입하여 가격 보기 お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
경고: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel VCR Face Seal Fitting, 1/2 in. Short Male Nut
로그인 또는 회원가입하여 가격 보기
카탈로그
Short Male Nuts
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
사양
SS-8-VCR-4-.65 — 316 Stainless Steel VCR Face Seal Fitting, 1/2 in. Short Male Nut
속성 | 값 |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/2 in. |
Connection 1 Type | Male VCR® Metal Gasket Face Seal Fitting |
Flow Restrictor | No |
eClass (4.1) | 37020718 |
eClass (5.1.4) | 37020517 |
eClass (6.0) | 37020517 |
eClass (6.1) | 37020517 |
eClass (10.1) | 37020517 |
UNSPSC (4.03) | 31163100 |
UNSPSC (10.0) | 31161700 |
UNSPSC (11.0501) | 31161700 |
UNSPSC (13.0601) | 31161700 |
UNSPSC (15.1) | 31161700 |
UNSPSC (17.1001) | 31161728 |
자원
비슷한 제품
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
---|---|---|---|---|---|---|
SS-4-VCR-4-.54NC | 316 Stainless Steel | 1/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | 제품 보기 |
SS-4-VCR-4-.65NC | 316 Stainless Steel | 1/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | 제품 보기 |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。