|
Stainless Steel Hose Connector, 3/8 in. Male NPT, 3/8 in. Hose ID
Réf. pièce : SS-6-HC-1-6
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
플라스틱 튜빙용 코넥터다양한 스웨즈락 호스 및 플렉시블 튜빙용 연결구들은 현장 설치를 쉽게 해줍니다. 스웨즈락 튜브 피팅, 스웨즈락 튜브 어댑터, 수나사 NPT 피팅, 수나사 ISO/BSP 경사나사 피팅 및 유니온이 포함됩니다. Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Attention: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Attention: Запрещается совместное использование и замена продуктов или компонентов Swagelok, на производство которых не распространяются отраслевые стандарты проектирования (в том числе торцевых соединений трубных обжимных фитингов Swagelok), продуктами или компонентами других производителей.
Stainless Steel Hose Connector, 3/8 in. Male NPT, 3/8 in. Hose ID
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
플라스틱 튜빙용 코넥터
Swagelok® hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, core materials, and reinforcement styles to suit a broad spectrum of pressures and temperatures.
Features: Step-by-step identification procedure for threads and end connections.
Spécifications
SS-6-HC-1-6 — Stainless Steel Hose Connector, 3/8 in. Male NPT, 3/8 in. Hose ID
| Attribut | Valeur |
|---|---|
| 몸체 재질 | Нержавеющая сталь 316 |
| 연결구 1 크기 | 3/8 дюйма |
| 연결구 1 종류 | Наруж. резьба NPT |
| 연결구 재질 | Нержавеющая сталь 316 |
| 호스 크기 | 3/8 дюйма |
| eClass (4.1) | 37110504 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 27302103 |
| eClass (6.1) | 27302103 |
| eClass (10.1) | 27302103 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-3-HC-1-2 | Brass | 1/8 in. | Male NPT | - | - | Afficher le produit |
| B-5-HC-1-4 | Brass | 1/4 in. | Male NPT | - | - | Afficher le produit |
| SS-10-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Afficher le produit |
| SS-12-HC-1-12 | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | Afficher le produit |
| SS-12-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Afficher le produit |
| SS-12-HC-A-1211 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | - | - | Afficher le produit |
| SS-16-HC-1-12 | Нержавеющая сталь 316 | 3/4 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-16-HC-1-16 | Нержавеющая сталь 316 | 1 дюйм | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-16-HC-A-1611 | Нержавеющая сталь 316 | 1 дюйм | Трубный переходник Swagelok® | - | - | Afficher le produit |
| SS-2-HC-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-2-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-2-HC-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | Afficher le produit |
| SS-2-HC-A-201 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | - | - | Afficher le produit |
| SS-2-HC-A-401 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | - | - | Afficher le produit |
| SS-3-HC-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-3-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-3-HC-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | Afficher le produit |
| SS-4-HC-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-4-HC-1-200 | Нержавеющая сталь 316 | 1/8 дюйма | Трубный обжимной фитинг Swagelok® | - | - | Afficher le produit |
| SS-4-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-4-HC-1-400 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | Afficher le produit |
| SS-4-HC-1-4RT | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. коническая резьба ISO | - | - | Afficher le produit |
| SS-4-HC-1-6 | Нержавеющая сталь 316 | 3/8 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-4-HC-1-8 | Нержавеющая сталь 316 | 1/2 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-4-HC-7-2 | Нержавеющая сталь 316 | 1/8 дюйма | Внутр. резьба NPT | - | - | Afficher le produit |
| SS-4-HC-7-4 | Нержавеющая сталь 316 | 1/4 дюйма | Внутр. резьба NPT | - | - | Afficher le produit |
| SS-4-HC-A-401 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | - | - | Afficher le produit |
| SS-4-HC-A-601 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | - | - | Afficher le produit |
| SS-4-HC-A-6MTA | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | - | - | Afficher le produit |
| SS-5-HC-1-2 | Нержавеющая сталь 316 | 1/8 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-5-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-5-HC-A-401 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | - | - | Afficher le produit |
| SS-6-HC-1-4 | Нержавеющая сталь 316 | 1/4 дюйма | Наруж. резьба NPT | - | - | Afficher le produit |
| SS-6-HC-1-400 | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | - | - | Afficher le produit |
| SS-6-HC-1-600 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-6-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Afficher le produit |
| SS-6-HC-7-4 | 316 Stainless Steel | 1/4 in. | Female NPT | - | - | Afficher le produit |
| SS-6-HC-7-6 | 316 Stainless Steel | 3/8 in. | Female NPT | - | - | Afficher le produit |
| SS-6-HC-A-401 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Adapter | - | - | Afficher le produit |
| SS-6-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Afficher le produit |
| SS-6-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | Afficher le produit |
| SS-8-HC-1-4 | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | Afficher le produit |
| SS-8-HC-1-6 | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | Afficher le produit |
| SS-8-HC-1-8 | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | Afficher le produit |
| SS-8-HC-1-810 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | Afficher le produit |
| SS-8-HC-7-8 | 316 Stainless Steel | 1/2 in. | Female NPT | - | - | Afficher le produit |
| SS-8-HC-A-601 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | - | - | Afficher le produit |
| SS-8-HC-A-811 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | - | - | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
