text.skipToContent text.skipToNavigation

Thermoplastic Hose End Connection, 1/4 in. Stainless Steel Tube Adapter, 1/4 in. Hose Size

型番: SS-TP4-TA4

仕様

属性
Body Material 316 Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Size 1/4 in.
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
Connectors for Thermoplastic Hose

End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Thermoplastic Hose End Connection, 1/4 in. Stainless Steel Tube Adapter, 1/4 in. Hose Size

型番: SS-TP4-TA4
カタログを見る

お気に入りに追加する

カタログ

Connectors for Thermoplastic Hose
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.

仕様

SS-TP4-TA4 — Thermoplastic Hose End Connection, 1/4 in. Stainless Steel Tube Adapter, 1/4 in. Hose Size

属性
Body Material 316 Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Adapter
End Connection Material 316 Stainless Steel
Hose Size 1/4 in.
eClass (4.1) 37110306
eClass (5.1.4) 37110390
eClass (6.0) 37119200
eClass (6.1) 37119200
eClass (10.1) 37119200
UNSPSC (4.03) 27121707
UNSPSC (10.0) 40141734
UNSPSC (11.0501) 40141734
UNSPSC (13.0601) 40141734
UNSPSC (15.1) 40141734
UNSPSC (17.1001) 39120000
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
SS-TP12-TA12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter - - 製品を見る
SS-TP16-TA16 316 Stainless Steel 1 in. Swagelok® Tube Adapter - - 製品を見る
SS-TP4-AS4 316 Stainless Steel 1/4 in. Female JIC (AN) 37° Swivel - - 製品を見る
SS-TP4-PM4 316 Stainless Steel 1/4 in. Male NPT - - 製品を見る
SS-TP4-SL4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting - - 製品を見る
SS-TP4-TM6 316 Stainless Steel 6 mm Swagelok® Tube Adapter - - 製品を見る
SS-TP6-TA6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter - - 製品を見る
SS-TP8-AS8 316 Stainless Steel 1/2 in. Female JIC (AN) 37° Swivel - - 製品を見る
SS-TP8-PM8 316 Stainless Steel 1/2 in. Male NPT - - 製品を見る
SS-TP8-SL8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting - - 製品を見る
SS-TP8-TA8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter - - 製品を見る
S-TP8-TA8 Carbon Steel 1/2 in. Swagelok® Tube Adapter - - 製品を見る

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

このプロセスには数分間かかる場合があります。このままお待ちください。