text.skipToContent text.skipToNavigation

Brass Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/8 in. Male NPT

Part #: B-400-1-2

Specifications

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Brass Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/8 in. Male NPT

Part #: B-400-1-2
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

B-400-1-2 — Brass Swagelok Tube Fitting, Male Connector, 1/4 in. Tube OD x 1/8 in. Male NPT

Attribute Value
Body Material Brass
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll NPT-Außengewinde View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll NPT-Außengewinde View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll Konus-/Gewindeverschraubung mit Außengewinde View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll NPT-Außengewinde View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll NPT-Außengewinde View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll NPT-Außengewinde View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll NPT-Außengewinde View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 Zoll Swagelok®-Rohrverschraubung 9/16 Zoll Konus-/Gewindeverschraubung mit Außengewinde View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
6MO-400-1-4 6-Moly 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll NPT-Außengewinde View Product
6MO-600-1-4 6-Moly 3/8 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll NPT-Außengewinde View Product
6MO-600-1-8 6-Moly 3/8 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
6MO-810-1-4 6-Moly 1/2 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll NPT-Außengewinde View Product
6MO-810-1-8 6-Moly 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
825-400-1-6BT Alloy 825 1/4 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll NPT-Außengewinde View Product
B-100-1-2 Messing 1/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-1010-1-12 Messing 5/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-1010-1-6 Messing 5/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-1010-1-8 Messing 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-1010-1-8RT Messing 5/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-10M0-1-4 Messing 10 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-10M0-1-4RS Messing 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-10M0-1-4RT Messing 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-10M0-1-6RT Messing 10 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
B-10M0-1-8RT Messing 10 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-1210-1-12 Messing 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-1210-1-12RT Messing 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
B-1210-1-16 Messing 3/4 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
B-1210-1-8 Messing 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-1210-1-8RT Messing 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-12M0-1-6RS Messing 12 mm Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-12M0-1-6RT Messing 12 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
B-12M0-1-8 Messing 12 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-12M0-1-8RS Messing 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-12M0-1-8RT Messing 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-1410-1-12 Messing 7/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-1410-1-16 Messing 7/8 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
B-1410-1-8 Messing 7/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-15M0-1-8RT Messing 15 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-1610-1-12 Messing 1 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-1610-1-16 Messing 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
B-1610-1-16RT Messing 1 Zoll Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
B-1610-1-8 Messing 1 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-1810-1-12 Messing 1 1/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-1810-1-16 Messing 1 1/8 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
B-18M0-1-8RT Messing 18 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-200-1-2 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-200-1-2BT Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-200-1-2RS Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-200-1-2RT Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-200-1-2ST Messing 1/8 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
B-200-1-4 Messing 1/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-200-1-OR Messing 1/8 Zoll Swagelok® Rohrverschraubung 5/16-24 Zoll Gerades SAE/MS-Außengewinde View Product
B-300-1-2 Messing 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-300-1-2BT Messing 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-300-1-4BT Messing 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-3M0-1-2RT Messing 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-400-1-1 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
B-400-1-2RT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-400-1-4 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-400-1-4BT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-400-1-4RS Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-400-1-4RT Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-400-1-4ST Messing 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
B-400-1-6 Messing 1/4 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-400-1-8 Messing 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-400-1-OR Messing 1/4 Zoll Swagelok® Rohrverschraubung 7/16-20 Zoll Gerades SAE/MS-Außengewinde View Product
B-600-1-12 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-600-1-2 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-600-1-4 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-600-1-4RT Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-600-1-6 Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-600-1-6RT Messing 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
B-600-1-6ST Messing 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
B-600-1-8 Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-600-1-8RT Messing 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-600-1-OR Messing 3/8 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde View Product
B-6M0-1-2 Messing 6 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-6M0-1-2RS Messing 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-6M0-1-2RT Messing 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-6M0-1-4 Messing 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-6M0-1-4RT Messing 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-810-1-12 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
B-810-1-16 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
B-810-1-2 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
B-810-1-4 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-810-1-6 Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
B-810-1-6RT Messing 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
B-810-1-8 Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
B-810-1-8RT Messing 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-1-2RT Messing 8 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-1-4 Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
B-8M0-1-4RS Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
B-8M0-1-4RT Messing 8 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
B-8M0-1-6RT Messing 8 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde View Product
HC-200-1-2 Alloy C-276 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
HC-400-1-2 Alloy C-276 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
HC-400-1-4 Alloy C-276 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
HC-400-1-8 Alloy C-276 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
HC-600-1-4 Alloy C-276 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
HC-600-1-6 Alloy C-276 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
HC-600-1-8 Alloy C-276 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
HC-810-1-12 Alloy C-276 1/2 Zoll Swagelok®-Rohrverschraubung 3/4 Zoll NPT-Außengewinde View Product
HC-810-1-4 Alloy C-276 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
HC-810-1-6 Alloy C-276 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll NPT-Außengewinde View Product
HC-810-1-8 Alloy C-276 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
M-1210-1-12 Alloy 400/R-405 3/4 Zoll Swagelok®-Rohrverschraubung 3/4 Zoll NPT-Außengewinde View Product
M-400-1-2 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
M-400-1-4 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-400-1-4BT Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-400-1-8 Alloy 400/R-405 1/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
M-600-1-4 Alloy 400/R-405 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-600-1-6 Alloy 400/R-405 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
M-600-1-8 Alloy 400/R-405 3/8 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
M-810-1-12 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
M-810-1-4 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
M-810-1-8 Alloy 400/R-405 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
PFA-220-1-2 PFA➄ 1/8 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
PFA-420-1-2 PFA➄ 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
PFA-420-1-4 PFA➄ 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
PFA-620-1-4 PFA➄ 3/8 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
PFA-620-1-6 PFA➄ 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde View Product
PFA-820-1-8 PFA➄ 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
S-10M0-1-4RT Kohlenstoffstahl 10 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
S-1210-1-12 Kohlenstoffstahl 3/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
S-1210-1-8 Kohlenstoffstahl 3/4 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
S-12M0-1-8RP Kohlenstoffstahl 12 mm Swagelok® Rohrverschraubung 1/2 Zoll Zylindrisches ISO-Außengewinde View Product
S-1610-1-16 Kohlenstoffstahl 1 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
S-2000-1-20 탄소강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT View Product
S-2400-1-24 탄소강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT View Product
S-400-1-2 탄소강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-400-1-4 탄소강 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-400-1-4ST 탄소강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
S-600-1-2 탄소강 3/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
S-600-1-4 탄소강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-600-1-6 탄소강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
S-600-1-8 탄소강 3/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
S-810-1-12 탄소강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
S-810-1-4 탄소강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
S-810-1-8 탄소강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-100-1-1 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-100-1-1BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT View Product
SS-100-1-2 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-100-1-2BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-100-1-2RS 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-100-1-2RT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-100-1-2RTBT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-100-1-4 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-100-1-4BT 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-100-1-OR 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-1010-1-10ST 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-1010-1-12 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1010-1-12BT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1010-1-4 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-1010-1-6 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-1010-1-8 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1010-1-8BT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1010-1-8RS 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1010-1-8RT 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1010-1-8ST 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1010-1-8W 316 스테인리스강 5/8인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-10M0-1-12 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-10M0-1-12RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-10M0-1-2 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-10M0-1-2RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-2RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-10M0-1-4 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-10M0-1-4RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-10M0-1-4RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-4RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-10M0-1-4W 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-10M0-1-6 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-10M0-1-6BT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-10M0-1-6RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-10M0-1-6RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-6RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-10M0-1-6ST 316 스테인리스강 10mm Swagelok® 튜브 피팅 9/16인치 수나사 SAE/MS 평행나사 View Product
SS-10M0-1-6W 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 View Product
SS-10M0-1-8 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-10M0-1-8BT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-10M0-1-8RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-10M0-1-8RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-10M0-1-8RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-10M0-1-8RTBT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-10M0-1-8ST 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-10M0-1-8W 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-10M0-2-8ST 316 스테인리스강 10 mm 스웨즈락® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-10ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12-52167 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12BT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12RP 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-1210-1-12RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-12RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-1210-1-12SC11 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1210-1-12ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-12W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-1210-1-16 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-1-16BT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1210-1-16RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-16RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 View Product
SS-1210-1-16ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-4 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-1210-1-6 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-1210-1-8 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1210-1-8-52167 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-1210-1-8RP 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-1210-1-8RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1210-1-8RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-1210-1-8ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-1210-1-8W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-1210-1-OR 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-12M0-1-12 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-12M0-1-12RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 View Product
SS-12M0-1-12RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-12RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-12M0-1-12W 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-12M0-1-16 316 스테인리스강 12mm Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-12M0-1-16RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-2 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-12M0-1-2RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-12M0-1-4 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-12M0-1-4RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-12M0-1-4RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-4RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-12M0-1-4W 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-12M0-1-6 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-12M0-1-6RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-12M0-1-6RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-6RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-12M0-1-6ST 316 스테인리스강 12mm Swagelok® 튜브 피팅 9/16인치 수나사 SAE/MS 평행나사 View Product
SS-12M0-1-6W 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 View Product
SS-12M0-1-8 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-12M0-1-8BT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-12M0-1-8RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-12M0-1-8RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-8RSBT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-12M0-1-8RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-12M0-1-8ST 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 SAE/MS 평행나사 View Product
SS-12M0-1-8W 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-12M0-1-8WBT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-12M0-1-M16X1.5RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 16mm 수나사 ISO 평행나사 View Product
SS-12M0-1-M18X1.5RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 M18 x 1.5 수나사 미터나사 View Product
SS-1410-1-12 316 스테인리스강 7/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-14M0-1-4 316 스테인리스강 14mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-14M0-1-8 316 스테인리스강 14mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-14M0-1-8RS 316 스테인리스강 14mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-15M0-1-6RS 316 스테인리스강 15mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-15M0-1-8 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-15M0-1-8RP 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-15M0-1-8RS 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-15M0-1-8RT 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-15M0-1-8W 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-1610-1-12 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-1610-1-12RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1610-1-12RT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-1610-1-12ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-1610-1-16 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1610-1-16BT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-1610-1-16RP 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사 View Product
SS-1610-1-16RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-1610-1-16RT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-1610-1-16ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-16W Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Soldadura de tubería a tope View Product
SS-1610-1-20 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
SS-1610-1-20ST Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/8-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-1610-1-24 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho View Product
SS-1610-1-8 Acero inoxidable 316 1 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-1610-1-8RS Acero inoxidable 316 1 pulg. Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-1610-1-OR Acero inoxidable 316 1 pulg. Racor Swagelok® 1 5/16-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-16M0-1-12 Acero inoxidable 316 16 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-16M0-1-12RS Acero inoxidable 316 16 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16M0-1-12RT Acero inoxidable 316 16 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-4RT Acero inoxidable 316 16 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-6 Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-16M0-1-6RS Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16M0-1-6RT Acero inoxidable 316 16 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-8 Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-16M0-1-8RP Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-16M0-1-8RS Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-16M0-1-8RT Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-16M0-1-8W Acero inoxidable 316 16 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-18M0-1-12 Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-18M0-1-12RP Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-18M0-1-12RS Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-18M0-1-12RT Acero inoxidable 316 18 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-18M0-1-8 Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-18M0-1-8RP Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-18M0-1-8RS Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-18M0-1-8RT Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-18M0-1-8W Acero inoxidable 316 18 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope View Product
SS-2000-1-16 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-2000-1-20 Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
SS-2000-1-20BT Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
SS-2000-1-20RS Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-2000-1-20ST Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 5/8-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-2000-1-20W Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. Soldadura de tubería a tope View Product
SS-2000-6-20AN Acero inoxidable 316 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. Rosca Macho Abocardado 37° View Product
SS-200-1-0157 Acero inoxidable 316 1/8 pulg. Racor Swagelok® #10-32 Roscas Macho View Product
SS-200-1-1 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-200-1-1BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/16 pulg. NPT macho View Product
SS-200-1-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-200-1-2BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho View Product
SS-200-1-2-OR Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT Macho de Cierre con Junta tórica View Product
SS-200-1-2RP Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-200-1-2RS Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-200-1-2RT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-200-1-2RTBT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica View Product
SS-200-1-2ST Acero inoxidable 316 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
SS-200-1-2STBT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela View Product
SS-200-1-2W Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Soldadura de tubería a tope View Product
SS-200-1-2WBT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Soldadura de tubería a tope View Product
SS-200-1-4 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-200-1-4BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho View Product
SS-200-1-4RP Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-200-1-4RS Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-200-1-4RT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-200-1-4RTBT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica View Product
SS-200-1-4ST Acero inoxidable 316 1/8 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela View Product
SS-200-1-6 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-200-1-6BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho View Product
SS-200-1-6RS Acero inoxidable 316 1/8 pulg. Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-200-1-6ST Acero inoxidable 316 1/8 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela View Product
SS-200-1-8 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-200-1-8BT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-200-1-OR Acero inoxidable 316 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-200-1-ORAS Acero inoxidable 316 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-200-1-ORBT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 5/16-24 pulg. Rosca Macho SAE/MS paralela con Junta tórica View Product
SS-20M0-1-12 Acero inoxidable 316 20 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-20M0-1-12RP Acero inoxidable 316 20 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-20M0-1-12RS Acero inoxidable 316 20 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-20M0-1-12RT Acero inoxidable 316 20 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-20M0-1-16 Acero inoxidable 316 20 mm Racor Swagelok® 1 pulg. NPT macho View Product
SS-20M0-1-8 Acero inoxidable 316 20 mm Racor Swagelok® 1/2 pulg. NPT macho View Product
SS-20M0-1-8RP Acero inoxidable 316 20 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela View Product
SS-20M0-1-8RS Acero inoxidable 316 20 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-20M0-1-8RT Acero inoxidable 316 20 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-22M0-1-12 Acero inoxidable 316 22 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-22M0-1-12RS Acero inoxidable 316 22 mm Racor Swagelok® 3/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-22M0-1-12RT Acero inoxidable 316 22 mm Racor Swagelok® 3/4 pulg. Rosca Macho ISO Cónica View Product
SS-22M0-1-16 Acero inoxidable 316 22 mm Racor Swagelok® 1 pulg. NPT macho View Product
SS-22M0-1-16RS Acero inoxidable 316 22 mm Racor Swagelok® 1 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-22M0-1-16RT Acero inoxidable 316 22 mm Racor Swagelok® 1 pulg. Rosca Macho ISO Cónica View Product
SS-2400-1-16 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 pulg. NPT macho View Product
SS-2400-1-20 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho View Product
SS-2400-1-24 Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho View Product
SS-2400-1-24RS Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto View Product
SS-2400-1-24RT Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. Rosca Macho ISO Cónica View Product
SS-2400-1-24ST Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 7/8-12 pulg. Rosca Macho SAE/MS paralela View Product
SS-2400-1-24W Acero inoxidable 316 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. Soldadura de tubería a tope View Product
SS-25M0-1-12 Acero inoxidable 316 25 mm Racor Swagelok® 3/4 pulg. NPT macho View Product
SS-25M0-1-12RS Edelstahl 316 25 mm Swagelok® Rohrverschraubung 3/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-25M0-1-12RT Edelstahl 316 25 mm Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-25M0-1-16 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-25M0-1-16RP Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde View Product
SS-25M0-1-16RS Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-25M0-1-16RT Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-25M0-1-16W Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1 Zoll Winkelanschweißverschraubung View Product
SS-25M0-1-8 Edelstahl 316 25 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde View Product
SS-28M0-1-16 Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-28M0-1-16RS Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-28M0-1-16RT Edelstahl 316 28 mm Swagelok® Rohrverschraubung 1 Zoll Kegeliges ISO-Außengewinde View Product
SS-300-1-2 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-300-1-2BT Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-300-1-4 Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-300-1-4BT Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-300-1-OR Edelstahl 316 3/16 Zoll Swagelok® Rohrverschraubung 3/8-24 Zoll Gerades SAE/MS-Außengewinde View Product
SS-3200-1-32 Edelstahl 316 2 Zoll Swagelok® Rohrverschraubung 2 Zoll NPT Außengewinde View Product
SS-3M0-1-2 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-3M0-1-2BT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-3M0-1-2RP Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-3M0-1-2RS Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-2RSBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-2RT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-2RTBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-2W Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-3M0-1-2WBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/8 Zoll Winkelanschweißverschraubung View Product
SS-3M0-1-4 Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-3M0-1-4BT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde View Product
SS-3M0-1-4RS Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-3M0-1-4RT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-3M0-1-4RTBT Edelstahl 316 3 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde View Product
SS-400-1-0256 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung #10-32 Außengewinde View Product
SS-400-1-1 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/16 Zoll NPT Außengewinde View Product
SS-400-1-10ST Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 7/8-14 Zoll Gerades SAE/MS-Außengewinde View Product
SS-400-1-12 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-400-1-12BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde View Product
SS-400-1-16 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde View Product
SS-400-1-2 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2BT Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde View Product
SS-400-1-2-OR Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT-Außengewinde mit O-Ring View Product
SS-400-1-2RP Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde View Product
SS-400-1-2RS Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/8 Zoll Zylindrisches ISO-Außengewinde, gerade Abdichtfläche View Product
SS-400-1-2RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-400-1-2SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-2W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-400-1-3ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4JA Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle avec joint torique View Product
SS-400-1-4RP Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-400-1-4RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-4RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-4RTBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-4SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4STBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4STDE Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-400-1-4WBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-400-1-5ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-400-1-6BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-400-1-6RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-6RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-400-1-6ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-6STDE Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-8 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-400-1-8BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-400-1-8RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-8RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-400-1-8ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-8W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-400-1L-4ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-ORBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-402-1 Acier inoxydable 316 1/4 po Raccord pour tubes Swagelok® femelle - - View Product
SS-4M0-1-2 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-4M0-1-2BT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-4M0-1-2RP Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-4M0-1-2RS Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-4M0-1-2RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-4M0-1-2W Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-4M0-1-4 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-4M0-1-4RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-500-1-2 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-500-1-4 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-500-1-4BT Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-500-1-4RT Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-500-1-5ST Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/2-20 po Filetage cylindrique SAE/MS mâle View Product
SS-500-1-6 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-500-1-OR Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/2-20 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-1-10ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-12 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-600-1-12BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-600-1-12RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-600-1-12ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-12W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-600-1-16 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-600-1-16BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-600-1-2 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-600-1-2RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-2RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-600-1-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-1-4BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-1-4-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle avec joint torique View Product
SS-600-1-4RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-4RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-600-1-4ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-4W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-600-1-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6MP Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Conicité de 59 degrés View Product
SS-600-1-6RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-6RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6RTBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6STDE Acier inoxydable 316 3/8 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-6WBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-8RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-600-1-8ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-8W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-600-1-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-9-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-602-1 Acier inoxydable 316 3/8 po Raccord pour tubes Swagelok® femelle - - View Product
SS-6M0-1-0046 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M5 x 0,8 Filetage métrique mâle View Product
SS-6M0-1-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-2RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-2RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-2WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-4RSBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-4WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-6M0-1-6RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-6RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-6RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-6M0-1-6ST Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-6M0-1-8 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-8RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-8RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-6M0-1-M10X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 10 mm Filetage cylindrique ISO mâle View Product
SS-6M0-1-M12X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M12 x 1,0 Filetage métrique mâle View Product
SS-810-1-10ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-12 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-810-1-12BT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT View Product
SS-810-1-12RS 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-810-1-12RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 View Product
SS-810-1-12ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-810-1-12W 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 View Product
SS-810-1-16 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-810-1-16BT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT View Product
SS-810-1-16ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-810-1-16W 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1인치 Male 파이프 용접 View Product
SS-810-1-2 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-810-1-4 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-810-1-4RS 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-810-1-4RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-810-1-4SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-810-1-4ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-810-1-6 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-810-1-6BT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-810-1-6RP 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-810-1-6RS 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-810-1-6RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-810-1-6ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-810-1-6W 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 View Product
SS-810-1-8 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-1-8-49485 316 스테인리스강 1/2인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-1-8-50553 316 스테인리스강 1/2인치 스웨즈락® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-1-8-52166 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-1-8-52167 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-1-8BT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-1-8-OR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 O-Seal NPT View Product
SS-810-1-8RP 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-810-1-8RS 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-810-1-8RT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-810-1-8RTBT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-810-1-8SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-1-8ST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-810-1-8STWD 316 스테인리스강 1/2인치 스웨즈락® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-810-1-8W 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-810-1-8WBT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
SS-810-1-OR 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-812-1 316 스테인리스강 1/2인치 Female Swagelok® 튜브 피팅 - - View Product
SS-8M0-1-2 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-8M0-1-2RP 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 View Product
SS-8M0-1-2RS 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-8M0-1-2RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 View Product
SS-8M0-1-2W 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 View Product
SS-8M0-1-4 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-8M0-1-4BT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-8M0-1-4RP 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 View Product
SS-8M0-1-4RS 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-8M0-1-4RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-8M0-1-4RTBT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 View Product
SS-8M0-1-4W 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-8M0-1-4WBT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 View Product
SS-8M0-1-6 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-8M0-1-6RP 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 View Product
SS-8M0-1-6RS 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-8M0-1-6RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 View Product
SS-8M0-1-8 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-8M0-1-8BT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-8M0-1-8RP 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 View Product
SS-8M0-1-8RS 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-8M0-1-8RT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 View Product
SS-8M0-1-8W 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 View Product
T-400-1-2 PTFE 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
T-400-1-4 PTFE 1/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
TI-810-1-8 티타늄 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.