text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Connector, 1/8 in. Tube OD x 5/16-24 Male SAE/MS Straight Thread

Part #: SS-200-1-2ST

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/16-24 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.


Sélection des produits en toute sécurité :

Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Connector, 1/8 in. Tube OD x 5/16-24 Male SAE/MS Straight Thread

Part #: SS-200-1-2ST
View Catalog

Add To Favorites

Catalogs

Straights

Male tube connector enables secure connections between tubing and threaded ports—ideal for critical fluid systems.

Specifications

SS-200-1-2ST — Stainless Steel Swagelok Tube Fitting, Male Connector, 1/8 in. Tube OD x 5/16-24 Male SAE/MS Straight Thread

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 5/16-24 in.
Connection 2 Type Male SAE/MS Straight Thread
Flow Restrictor No
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread View Product
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread View Product
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-200-1-2RT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-200-1-2ST Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-200-1-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-200-1-OR Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
B-300-1-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-2BT Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-300-1-4BT Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-3M0-1-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
B-400-1-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-1-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-400-1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4BT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-1-4RS Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-400-1-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-400-1-4ST Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
B-400-1-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-400-1-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-400-1-OR Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
B-600-1-12 Brass 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-600-1-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-600-1-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-600-1-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-600-1-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-600-1-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-600-1-6ST Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-600-1-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-600-1-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-600-1-OR Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
B-6M0-1-2 Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-6M0-1-2RS Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-6M0-1-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-6M0-1-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-6M0-1-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-810-1-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
B-810-1-16 Brass 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
B-810-1-2 Brass 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-810-1-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-810-1-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
B-810-1-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
B-810-1-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-1-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
B-8M0-1-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
B-8M0-1-4 Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-8M0-1-4RS Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
B-8M0-1-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
B-8M0-1-6RT Brass 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
HC-200-1-2 Alloy C-276 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-2 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
HC-400-1-4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-400-1-8 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-600-1-4 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-600-1-6 Alloy C-276 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
HC-600-1-8 Alloy C-276 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-12 Alloy C-276 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
HC-810-1-4 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
HC-810-1-6 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
HC-810-1-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-1210-1-12 Alloy 400/R-405 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-400-1-2 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
M-400-1-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-4BT Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-400-1-8 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-600-1-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-600-1-6 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
M-600-1-8 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
M-810-1-12 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
M-810-1-4 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
M-810-1-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
PFA-220-1-2 PFA 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
PFA-420-1-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
PFA-620-1-6 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
PFA-820-1-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-10M0-1-4RT Carbon Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
S-1210-1-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-1210-1-8 Carbon Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-12M0-1-8RP Carbon Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
S-1610-1-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
S-2000-1-20 Carbon Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
S-2400-1-24 Carbon Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
S-400-1-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-400-1-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-400-1-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
S-600-1-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
S-600-1-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-600-1-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
S-600-1-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
S-810-1-12 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
S-810-1-4 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
S-810-1-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-100-1-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-1BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-100-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-100-1-2RS 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-100-1-2RT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-2RTBT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-100-1-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-4BT 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-100-1-OR 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-1010-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1010-1-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-12BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1010-1-4 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1010-1-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1010-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-1-8RS 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1010-1-8RT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1010-1-8ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1010-1-8W 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-1-12 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-10M0-1-12RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-10M0-1-2RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-2RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-1-4RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-10M0-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-10M0-1-4W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-10M0-1-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-10M0-1-6RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-10M0-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-10M0-1-6ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-6W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-10M0-1-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8BT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-10M0-1-8RP 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-10M0-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-10M0-1-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8RTBT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-10M0-1-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-10M0-1-8W 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-10M0-2-8ST 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-10ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-1210-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1210-1-12SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1210-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-1210-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16BT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1210-1-16RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-16RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1210-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-1-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-1210-1-6 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-1210-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8-52167 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1210-1-8RP 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-1210-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1210-1-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-1210-1-8ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-1210-1-8W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1210-1-OR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male O-Seal SAE/MS Straight Thread View Product
SS-12M0-1-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-12M0-1-12RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-12RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-12W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male Pipe Weld View Product
SS-12M0-1-16 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-12M0-1-16RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-2 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-12M0-1-2RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-1-4RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-12M0-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-12M0-1-4W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male Pipe Weld View Product
SS-12M0-1-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-12M0-1-6RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread View Product
SS-12M0-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-12M0-1-6ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 9/16 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-6W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male Pipe Weld View Product
SS-12M0-1-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8BT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-1-8RP 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-12M0-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RSBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-12M0-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-12M0-1-8ST 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male SAE/MS Straight Thread View Product
SS-12M0-1-8W 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-8WBT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-12M0-1-M16X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting 16 mm Male ISO Parallel Thread View Product
SS-12M0-1-M18X1.5RS 316 Stainless Steel 12 mm Swagelok® Tube Fitting M18 x 1.5 Male Metric Thread View Product
SS-1410-1-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-14M0-1-4 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-14M0-1-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-14M0-1-8RS 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-6RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-15M0-1-8RP 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-15M0-1-8RS 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-15M0-1-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-15M0-1-8W 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-1610-1-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-1610-1-12RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-12RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-1610-1-12ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-1-16BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-1-16RP 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread View Product
SS-1610-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread View Product
SS-1610-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld View Product
SS-1610-1-20 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-1610-1-20ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread View Product
SS-1610-1-24 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT View Product
SS-1610-1-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1610-1-8RS 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-1610-1-OR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16M0-1-12 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-16M0-1-12RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-12RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-4RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-16M0-1-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-16M0-1-6RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread View Product
SS-16M0-1-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-16M0-1-8RP 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-16M0-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16M0-1-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-16M0-1-8W 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-18M0-1-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-18M0-1-12RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-18M0-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-12RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-18M0-1-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-18M0-1-8RP 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-18M0-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-18M0-1-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-18M0-1-8W 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male Pipe Weld View Product
SS-2000-1-16 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-2000-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20BT 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT View Product
SS-2000-1-20RS 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-2000-1-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. Male SAE/MS Straight Thread View Product
SS-2000-1-20W 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male Pipe Weld View Product
SS-2000-6-20AN 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male 37° Flare View Product
SS-200-1-0157 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting #10-32 Male Thread View Product
SS-200-1-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-1BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT View Product
SS-200-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-1-2-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT View Product
SS-200-1-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread View Product
SS-200-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread View Product
SS-200-1-2STBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-200-1-2W 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-2WBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld View Product
SS-200-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-1-4RP 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-200-1-4RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4RTBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread View Product
SS-200-1-4ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-200-1-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT View Product
SS-200-1-6RS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-200-1-6ST 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-200-1-8 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-8BT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-200-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORAS 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-200-1-ORBT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male O-Seal SAE/MS Straight Thread View Product
SS-20M0-1-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-20M0-1-12RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread View Product
SS-20M0-1-12RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-12RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-20M0-1-16 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-20M0-1-8 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-20M0-1-8RP 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread View Product
SS-20M0-1-8RS 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-20M0-1-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread View Product
SS-22M0-1-12 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male NPT View Product
SS-22M0-1-12RS 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-22M0-1-12RT 316 Stainless Steel 22 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread View Product
SS-22M0-1-16 Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-22M0-1-16RS Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-22M0-1-16RT Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-2400-1-16 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-2400-1-20 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/4 po Filetage NPT mâle View Product
SS-2400-1-24 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT mâle View Product
SS-2400-1-24RS Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-2400-1-24RT Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage conique ISO mâle View Product
SS-2400-1-24ST Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 7/8-12 po Filetage cylindrique SAE/MS mâle View Product
SS-2400-1-24W Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Embout à souder mâle View Product
SS-25M0-1-12 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-25M0-1-12RS Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-25M0-1-12RT Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-25M0-1-16 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-25M0-1-16RP Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle View Product
SS-25M0-1-16RS Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-25M0-1-16RT Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-25M0-1-16W Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Embout à souder mâle View Product
SS-25M0-1-8 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-28M0-1-16 Acier inoxydable 316 28 mm Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-28M0-1-16RS Acier inoxydable 316 28 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-28M0-1-16RT Acier inoxydable 316 28 mm Raccord Swagelok® pour tubes 1 po Filetage conique ISO mâle View Product
SS-300-1-2 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-300-1-2BT Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-300-1-4 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-300-1-4BT Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-300-1-OR Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 3/8-24 po Filetage cylindrique SAE/MS mâle View Product
SS-3200-1-32 Acier inoxydable 316 2 po Raccord Swagelok® pour tubes 2 po Filetage NPT mâle View Product
SS-3M0-1-2 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-3M0-1-2BT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-3M0-1-2RP Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-3M0-1-2RS Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-3M0-1-2RSBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-3M0-1-2RT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-3M0-1-2RTBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-3M0-1-2W Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-3M0-1-2WBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-3M0-1-4 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-3M0-1-4BT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-3M0-1-4RS Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-3M0-1-4RT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-3M0-1-4RTBT Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-0256 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes #10-32 Filetage mâle View Product
SS-400-1-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/16 po Filetage NPT mâle View Product
SS-400-1-10ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-12 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-1-12BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-400-1-16 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-400-1-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle avec joint torique View Product
SS-400-1-2RP Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-400-1-2RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-2RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-400-1-2SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-400-1-2ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 5/16-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-2W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-400-1-3ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8-24 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4JA Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle avec joint torique View Product
SS-400-1-4RP Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-400-1-4RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-4RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-4RTBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-400-1-4SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-400-1-4ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4STBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4STDE Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-4W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-400-1-4WBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-400-1-5ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-400-1-6BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-400-1-6RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-6RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-400-1-6ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-6STDE Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-8 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-400-1-8BT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-400-1-8RS Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-400-1-8RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-400-1-8ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-8W Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-400-1L-4ST Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-OR Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-400-1-ORBT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-402-1 Acier inoxydable 316 1/4 po Raccord pour tubes Swagelok® femelle - - View Product
SS-4M0-1-2 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-4M0-1-2BT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-4M0-1-2RP Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-4M0-1-2RS Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-4M0-1-2RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-4M0-1-2W Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-4M0-1-4 Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-4M0-1-4RT Acier inoxydable 316 4 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-500-1-2 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-500-1-4 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-500-1-4BT Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-500-1-4RT Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-500-1-5ST Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/2-20 po Filetage cylindrique SAE/MS mâle View Product
SS-500-1-6 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-500-1-OR Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/2-20 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-1-10ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-12 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-600-1-12BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-600-1-12RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-600-1-12ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-12W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-600-1-16 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-600-1-16BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-600-1-2 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-600-1-2RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-2RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-600-1-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-1-4BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-600-1-4-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle avec joint torique View Product
SS-600-1-4RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-4RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-600-1-4ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-4W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-600-1-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-600-1-6MP Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Conicité de 59 degrés View Product
SS-600-1-6RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-6RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6RTBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-600-1-6ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6STDE Acier inoxydable 316 3/8 po Raccord pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-6W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-6WBT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-600-1-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8BT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-600-1-8RS Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-600-1-8RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-600-1-8ST Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-600-1-8W Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-600-1-OR Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 9/16-18 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique View Product
SS-600-9-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-602-1 Acier inoxydable 316 3/8 po Raccord pour tubes Swagelok® femelle - - View Product
SS-6M0-1-0046 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M5 x 0,8 Filetage métrique mâle View Product
SS-6M0-1-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-6M0-1-2RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-2RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-2RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-6M0-1-2W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-2WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-6M0-1-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-6M0-1-4RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-4RSBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-4RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4RTBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-6M0-1-4W Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-4WBT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-6M0-1-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-6M0-1-6RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-6RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-6RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-6M0-1-6ST Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-6M0-1-8 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8BT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-6M0-1-8RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-6M0-1-8RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-6M0-1-8RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-6M0-1-M10X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 10 mm Filetage cylindrique ISO mâle View Product
SS-6M0-1-M12X1.0RS Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes M12 x 1,0 Filetage métrique mâle View Product
SS-810-1-10ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/8-14 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-12 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-810-1-12BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT mâle View Product
SS-810-1-12RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-12RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage conique ISO mâle View Product
SS-810-1-12ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 1/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-12W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Embout à souder mâle View Product
SS-810-1-16 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-810-1-16BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT mâle View Product
SS-810-1-16ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 5/16-12 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-16W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Embout à souder mâle View Product
SS-810-1-2 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-810-1-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-810-1-4RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-4RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-810-1-4SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-810-1-4ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-1-6BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-810-1-6RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-810-1-6RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-6RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-810-1-6ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-6W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Embout à souder mâle View Product
SS-810-1-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-49485 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-50553 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po filetage NPT mâle 3/8 po View Product
SS-810-1-8-52166 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8-52167 Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Filetage NPT mâle View Product
SS-810-1-8BT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle avec joint torique View Product
SS-810-1-8RP Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-810-1-8RS Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-810-1-8RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8RTBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-810-1-8SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-810-1-8ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8STWD Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-810-1-8W Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-8WBT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
SS-810-1-OR Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS mâle View Product
SS-812-1 Acier inoxydable 316 1/2 po Raccord pour tubes Swagelok® femelle - - View Product
SS-8M0-1-2 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
SS-8M0-1-2RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-2RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-2RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage conique ISO mâle View Product
SS-8M0-1-2W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Embout à souder mâle View Product
SS-8M0-1-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-8M0-1-4BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT mâle View Product
SS-8M0-1-4RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-4RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-4RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-8M0-1-4RTBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage conique ISO mâle View Product
SS-8M0-1-4W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-8M0-1-4WBT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Embout à souder mâle View Product
SS-8M0-1-6 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT mâle View Product
SS-8M0-1-6RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-6RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-6RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage conique ISO mâle View Product
SS-8M0-1-8 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-8M0-1-8BT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-8M0-1-8RP Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle View Product
SS-8M0-1-8RS Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage cylindrique ISO mâle, épaulement droit View Product
SS-8M0-1-8RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage conique ISO mâle View Product
SS-8M0-1-8W Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Embout à souder mâle View Product
T-400-1-2 PTFE 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT mâle View Product
T-400-1-4 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
TI-810-1-8 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.