text.skipToContent text.skipToNavigation

ステンレス鋼製 Swagelokチューブ継手、おすコネクター、チューブ外径サイズ:1 1/2 インチ × 1 7/8-12 SAE/MS平行おねじ

Réf. pièce : SS-2400-1-24ST

Spécifications

Attribut Valeur
몸체 재질 316 ステンレス鋼
관통형 아니오
세정 공정 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
연결구 1 크기 1 1/2 インチ
연결구 1 종류 Swagelok®チューブ継手
연결구 2 크기 1 7/8-12 インチ
연결구 2 종류 SAE/MS平行おねじ
유량 제한기 아니오
윤활제 Dow Corning 111
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
직선형

수나사 튜브 커넥터는 튜빙과 나사형 포트 사이에 확실한 연결을 지원하므로, 핵심 유체 시스템에 이상적입니다.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Attention: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

ステンレス鋼製 Swagelokチューブ継手、おすコネクター、チューブ外径サイズ:1 1/2 インチ × 1 7/8-12 SAE/MS平行おねじ

Réf. pièce : SS-2400-1-24ST
Afficher le catalogue

Ajouter aux favoris

Catalogues

직선형
수나사 튜브 커넥터는 튜빙과 나사형 포트 사이에 확실한 연결을 지원하므로, 핵심 유체 시스템에 이상적입니다.

Spécifications

SS-2400-1-24ST — ステンレス鋼製 Swagelokチューブ継手、おすコネクター、チューブ外径サイズ:1 1/2 インチ × 1 7/8-12 SAE/MS平行おねじ

Attribut Valeur
몸체 재질 316 ステンレス鋼
관통형 아니오
세정 공정 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様)
연결구 1 크기 1 1/2 インチ
연결구 1 종류 Swagelok®チューブ継手
연결구 2 크기 1 7/8-12 インチ
연결구 2 종류 SAE/MS平行おねじ
유량 제한기 아니오
윤활제 Dow Corning 111
eClass (4.1) 37030703
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Sélectionner un nouveau produit avec des caractéristiques similaires

Ressources

Schémas
2D

Des représentations en deux dimensions sont disponibles pour ce produit. Télécharger le fichier CAO.

3D

Des représentations en trois dimensions sont disponibles pour ce produit. Télécharger le fichier CAO.

Schéma

Des schémas sont disponibles pour ce produit. Télécharger les fichiers.

Produits similaires

Réf. pièce
Matériau du corps
Dimension du raccordement 1
Type du raccordement 1
Dimension du raccordement 2
Type du raccordement 2
2507-1210-1-12-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
2507-1210-1-8-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-400-1-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-400-1-8-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-400-2-4-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-400-3-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Afficher le produit
2507-600-1-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-600-1-6MP-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male Cone and Thread Afficher le produit
2507-600-1-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
2507-600-1-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-600-2-4-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-600-2-8-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-810-1-4-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
2507-810-1-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
2507-810-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
2507-810-1-9MP-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 9/16 in. Male Cone and Thread Afficher le produit
2507-810-2-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
6MO-400-1-4 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
6MO-600-1-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
6MO-600-1-8 6-Moly 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
6MO-810-1-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
6MO-810-1-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
825-400-1-6BT Alloy 825 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
B-100-1-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-1010-1-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
B-1010-1-6 Brass 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
B-1010-1-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
B-1010-1-8RT Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-10M0-1-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
B-10M0-1-4RS Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
B-10M0-1-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
B-10M0-1-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Afficher le produit
B-10M0-1-8RT Brass 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-1210-1-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
B-1210-1-12RT Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Afficher le produit
B-1210-1-16 Brass 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
B-1210-1-8 Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
B-1210-1-8RT Brass 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-12M0-1-6RS Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
B-12M0-1-6RT Brass 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Afficher le produit
B-12M0-1-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
B-12M0-1-8RS Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
B-12M0-1-8RT Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-1410-1-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
B-1410-1-16 Brass 7/8 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
B-1410-1-8 Brass 7/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
B-15M0-1-8RT Brass 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-1610-1-12 Brass 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
B-1610-1-16 Brass 1 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
B-1610-1-16RT Brass 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread Afficher le produit
B-1610-1-8 Brass 1 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
B-1810-1-12 Brass 1 1/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
B-1810-1-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
B-18M0-1-8RT Brass 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-200-1-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-200-1-2BT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-200-1-2RS Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
B-200-1-2RT Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
B-200-1-2ST Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread Afficher le produit
B-200-1-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
B-200-1-OR Brass 1/8 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread Afficher le produit
B-300-1-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-300-1-2BT Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-300-1-4BT Brass 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
B-3M0-1-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
B-400-1-1 Brass 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT Afficher le produit
B-400-1-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-400-1-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
B-400-1-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
B-400-1-4BT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
B-400-1-4RS Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
B-400-1-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
B-400-1-4ST Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Afficher le produit
B-400-1-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
B-400-1-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
B-400-1-OR Brass 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Afficher le produit
B-600-1-12 Brass 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
B-600-1-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-600-1-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
B-600-1-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
B-600-1-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
B-600-1-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Afficher le produit
B-600-1-6ST Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread Afficher le produit
B-600-1-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
B-600-1-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
B-600-1-OR Brass 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread Afficher le produit
B-6M0-1-2 Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-6M0-1-2RS Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
B-6M0-1-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
B-6M0-1-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
B-6M0-1-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
B-810-1-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
B-810-1-16 Brass 1/2 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
B-810-1-2 Brass 1/2 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
B-810-1-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
B-810-1-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
B-810-1-6RT Latón 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica Afficher le produit
B-810-1-8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
B-810-1-8RT Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica Afficher le produit
B-8M0-1-2RT Latón 8 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica Afficher le produit
B-8M0-1-4 Latón 8 mm Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
B-8M0-1-4RS Latón 8 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
B-8M0-1-4RT Latón 8 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Afficher le produit
B-8M0-1-6RT Latón 8 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica Afficher le produit
HC-200-1-2 Aleación C-276 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
HC-400-1-2 Aleación C-276 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
HC-400-1-4 Aleación C-276 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
HC-400-1-8 Aleación C-276 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
HC-600-1-4 Aleación C-276 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
HC-600-1-6 Aleación C-276 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho Afficher le produit
HC-600-1-8 Aleación C-276 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
HC-810-1-12 Aleación C-276 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT Macho Afficher le produit
HC-810-1-4 Aleación C-276 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
HC-810-1-6 Alloy C-276 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
HC-810-1-8 Aleación C-276 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
M-1210-1-12 Aleación 400/R-405 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT Macho Afficher le produit
M-400-1-2 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
M-400-1-4 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
M-400-1-4BT Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
M-400-1-8 Aleación 400/R-405 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
M-600-1-4 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
M-600-1-6 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho Afficher le produit
M-600-1-8 Aleación 400/R-405 3/8 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
M-810-1-12 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 3/4 pulg. NPT macho Afficher le produit
M-810-1-4 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
M-810-1-8 Aleación 400/R-405 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
PFA-220-1-2 PFA 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
PFA-420-1-2 PFA 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
PFA-420-1-4 PFA 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
PFA-620-1-4 PFA 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
PFA-620-1-6 PFA 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho Afficher le produit
PFA-820-1-8 PFA 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
S-10M0-1-4RT Acero al carbono 10 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Afficher le produit
S-1210-1-12 Acero al carbono 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT macho Afficher le produit
S-1210-1-8 Acero al carbono 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
S-12M0-1-8RP Acero al carbono 12 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela Afficher le produit
S-1610-1-16 Acero al carbono 1 pulg. Racor Swagelok® 1 pulg. NPT macho Afficher le produit
S-2000-1-20 Acero al carbono 1 1/4 pulg. Racor Swagelok® 1 1/4 pulg. NPT macho Afficher le produit
S-2400-1-24 Acero al carbono 1 1/2 pulg. Racor Swagelok® 1 1/2 pulg. NPT macho Afficher le produit
S-400-1-2 Acero al carbono 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
S-400-1-4 Acero al carbono 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
S-400-1-4ST Acero al carbono 1/4 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela Afficher le produit
S-600-1-2 Acero al carbono 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
S-600-1-4 Acero al carbono 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
S-600-1-6 Acero al carbono 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT macho Afficher le produit
S-600-1-8 炭素鋼チューブ 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ Afficher le produit
S-810-1-12 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ Afficher le produit
S-810-1-4 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
S-810-1-8 炭素鋼チューブ 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ Afficher le produit
SS-100-1-1 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ Afficher le produit
SS-100-1-1BT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ Afficher le produit
SS-100-1-2 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-100-1-2BT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-100-1-2RS 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-100-1-2RT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-100-1-2RTBT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-100-1-4 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-100-1-4BT 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-100-1-OR 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 5/16-24 インチ OシールSAE/MS平行おねじ Afficher le produit
SS-1010-1-10ST 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ Afficher le produit
SS-1010-1-12 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ Afficher le produit
SS-1010-1-12BT 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ Afficher le produit
SS-1010-1-4 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-1010-1-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
SS-1010-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-1010-1-8BT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-1010-1-8RS 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-1010-1-8RT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
SS-1010-1-8ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread Afficher le produit
SS-1010-1-8W 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld Afficher le produit
SS-10M0-1-12 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-10M0-1-12RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Afficher le produit
SS-10M0-1-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-10M0-1-2RS 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-10M0-1-2RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
SS-10M0-1-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-10M0-1-4RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 Afficher le produit
SS-10M0-1-4RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-10M0-1-4RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 Afficher le produit
SS-10M0-1-4W 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 Afficher le produit
SS-10M0-1-6 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT Afficher le produit
SS-10M0-1-6BT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT Afficher le produit
SS-10M0-1-6RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 Afficher le produit
SS-10M0-1-6RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-10M0-1-6RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 Afficher le produit
SS-10M0-1-6ST 316 스테인리스강 10mm Swagelok® 튜브 피팅 9/16인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-10M0-1-6W 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 Afficher le produit
SS-10M0-1-8 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-10M0-1-8BT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-10M0-1-8RP 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 Afficher le produit
SS-10M0-1-8RS 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-10M0-1-8RT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 Afficher le produit
SS-10M0-1-8RTBT 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 Afficher le produit
SS-10M0-1-8ST 316 스테인리스강 10mm Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-10M0-1-8W 316 스테인리스강 10mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 Afficher le produit
SS-10M0-2-8ST 316 스테인리스강 10 mm 스웨즈락® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-1210-1-10ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 7/8-14인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-1210-1-12 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-1210-1-12-52167 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-1210-1-12BT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-1210-1-12RP 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 Afficher le produit
SS-1210-1-12RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-1210-1-12RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 Afficher le produit
SS-1210-1-12SC11 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-1210-1-12ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-1210-1-12W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 Afficher le produit
SS-1210-1-16 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-1210-1-16BT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-1210-1-16RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-1210-1-16RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 Afficher le produit
SS-1210-1-16ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-1210-1-4 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT Afficher le produit
SS-1210-1-6 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT Afficher le produit
SS-1210-1-8 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-1210-1-8-52167 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-1210-1-8RP 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 Afficher le produit
SS-1210-1-8RS 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-1210-1-8RT 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 Afficher le produit
SS-1210-1-8ST 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-1210-1-8W 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 Afficher le produit
SS-1210-1-OR 316 스테인리스강 3/4인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 O-Seal SAE/MS 평행나사 Afficher le produit
SS-12M0-1-12 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-12M0-1-12RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 Afficher le produit
SS-12M0-1-12RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-12M0-1-12RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 Afficher le produit
SS-12M0-1-12W 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/4인치 Male 파이프 용접 Afficher le produit
SS-12M0-1-16 316 스테인리스강 12mm Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-12M0-1-16RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-12M0-1-2 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT Afficher le produit
SS-12M0-1-2RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 Afficher le produit
SS-12M0-1-4 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT Afficher le produit
SS-12M0-1-4RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 Afficher le produit
SS-12M0-1-4RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-12M0-1-4RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 Afficher le produit
SS-12M0-1-4W 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/4인치 Male 파이프 용접 Afficher le produit
SS-12M0-1-6 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT Afficher le produit
SS-12M0-1-6RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사 Afficher le produit
SS-12M0-1-6RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-12M0-1-6RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 Afficher le produit
SS-12M0-1-6ST 316 스테인리스강 12mm Swagelok® 튜브 피팅 9/16인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-12M0-1-6W 316 스테인리스강 12mm Swagelok® 튜브 피팅 3/8인치 Male 파이프 용접 Afficher le produit
SS-12M0-1-8 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-12M0-1-8BT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-12M0-1-8RP 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 Afficher le produit
SS-12M0-1-8RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-12M0-1-8RSBT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-12M0-1-8RT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 Afficher le produit
SS-12M0-1-8ST 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-12M0-1-8W 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 Afficher le produit
SS-12M0-1-8WBT 316 스테인리스강 12mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 Afficher le produit
SS-12M0-1-M16X1.5RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 16mm 수나사 ISO 평행나사 Afficher le produit
SS-12M0-1-M18X1.5RS 316 스테인리스강 12mm Swagelok® 튜브 피팅 M18 x 1.5 수나사 미터나사 Afficher le produit
SS-1410-1-12 316 스테인리스강 7/8인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-14M0-1-4 316 스테인리스강 14mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT Afficher le produit
SS-14M0-1-8 316 스테인리스강 14mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-14M0-1-8RS 316 스테인리스강 14mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-15M0-1-6RS 316 스테인리스강 15mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-15M0-1-8 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-15M0-1-8RP 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 Afficher le produit
SS-15M0-1-8RS 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-15M0-1-8RT 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 Afficher le produit
SS-15M0-1-8W 316 스테인리스강 15mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 Afficher le produit
SS-1610-1-12 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-1610-1-12RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-1610-1-12RT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 Afficher le produit
SS-1610-1-12ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/16-12인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-1610-1-16 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-1610-1-16BT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-1610-1-16RP 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사 Afficher le produit
SS-1610-1-16RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-1610-1-16RT 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 Afficher le produit
SS-1610-1-16ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-1610-1-16W 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1인치 Male 파이프 용접 Afficher le produit
SS-1610-1-20 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT Afficher le produit
SS-1610-1-20ST 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/8-12인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-1610-1-24 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT Afficher le produit
SS-1610-1-8 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-1610-1-8RS 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-1610-1-OR 316 스테인리스강 1인치 Swagelok® 튜브 피팅 1 5/16-12인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-16M0-1-12 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-16M0-1-12RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-16M0-1-12RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 Afficher le produit
SS-16M0-1-4RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 Afficher le produit
SS-16M0-1-6 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 NPT Afficher le produit
SS-16M0-1-6RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-16M0-1-6RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 3/8인치 수나사 ISO 경사나사 Afficher le produit
SS-16M0-1-8 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-16M0-1-8RP 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 Afficher le produit
SS-16M0-1-8RS 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-16M0-1-8RT 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 Afficher le produit
SS-16M0-1-8W 316 스테인리스강 16mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 Afficher le produit
SS-18M0-1-12 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-18M0-1-12RP 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 Afficher le produit
SS-18M0-1-12RS 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-18M0-1-12RT 316 스테인리스강 18mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 Afficher le produit
SS-18M0-1-8 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-18M0-1-8RP 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 Afficher le produit
SS-18M0-1-8RS 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-18M0-1-8RT 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 Afficher le produit
SS-18M0-1-8W 316 스테인리스강 18mm Swagelok® 튜브 피팅 1/2인치 Male 파이프 용접 Afficher le produit
SS-2000-1-16 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-2000-1-20 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT Afficher le produit
SS-2000-1-20BT 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT Afficher le produit
SS-2000-1-20RS 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-2000-1-20ST 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 5/8-12인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-2000-1-20W 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 Male 파이프 용접 Afficher le produit
SS-2000-6-20AN 316 스테인리스강 1 1/4인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 37° 확관 Afficher le produit
SS-200-1-0157 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 #10-32 수나사 Afficher le produit
SS-200-1-1 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT Afficher le produit
SS-200-1-1BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/16인치 수나사 NPT Afficher le produit
SS-200-1-2 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT Afficher le produit
SS-200-1-2BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT Afficher le produit
SS-200-1-2-OR 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 O-Seal NPT Afficher le produit
SS-200-1-2RP 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사 Afficher le produit
SS-200-1-2RS 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-200-1-2RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 Afficher le produit
SS-200-1-2RTBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 수나사 ISO 경사나사 Afficher le produit
SS-200-1-2ST 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-200-1-2STBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-200-1-2W 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 Afficher le produit
SS-200-1-2WBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/8인치 Male 파이프 용접 Afficher le produit
SS-200-1-4 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT Afficher le produit
SS-200-1-4BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT Afficher le produit
SS-200-1-4RP 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사 Afficher le produit
SS-200-1-4RS 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-200-1-4RT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 Afficher le produit
SS-200-1-4RTBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 ISO 경사나사 Afficher le produit
SS-200-1-4ST 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-200-1-6 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT Afficher le produit
SS-200-1-6BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT Afficher le produit
SS-200-1-6RS 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-200-1-6ST 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 Afficher le produit
SS-200-1-8 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-200-1-8BT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-200-1-OR 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 Afficher le produit
SS-200-1-ORAS 316 스테인리스강 1/8인치 스웨즈락® 튜브 피팅 5/16-24인치 수나사 O-씰 SAE/MS 평행나사 Afficher le produit
SS-200-1-ORBT 316 스테인리스강 1/8인치 Swagelok® 튜브 피팅 5/16-24인치 수나사 O-Seal SAE/MS 평행나사 Afficher le produit
SS-20M0-1-12 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-20M0-1-12RP 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사 Afficher le produit
SS-20M0-1-12RS 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-20M0-1-12RT 316 스테인리스강 20mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 Afficher le produit
SS-20M0-1-16 316 스테인리스강 20mm Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-20M0-1-8 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 NPT Afficher le produit
SS-20M0-1-8RP 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사 Afficher le produit
SS-20M0-1-8RS 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-20M0-1-8RT 316 스테인리스강 20mm Swagelok® 튜브 피팅 1/2인치 수나사 ISO 경사나사 Afficher le produit
SS-22M0-1-12 316 스테인리스강 22mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-22M0-1-12RS 316 스테인리스강 22mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-22M0-1-12RT 316 스테인리스강 22mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 Afficher le produit
SS-22M0-1-16 316 스테인리스강 22mm Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-22M0-1-16RS 316 스테인리스강 22mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-22M0-1-16RT 316 스테인리스강 22mm Swagelok® 튜브 피팅 1인치 수나사 ISO 경사나사 Afficher le produit
SS-2400-1-16 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-2400-1-20 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/4인치 수나사 NPT Afficher le produit
SS-2400-1-24 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 NPT Afficher le produit
SS-2400-1-24RS 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-2400-1-24RT 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 수나사 ISO 경사나사 Afficher le produit
SS-2400-1-24W 316 스테인리스강 1 1/2인치 Swagelok® 튜브 피팅 1 1/2인치 Male 파이프 용접 Afficher le produit
SS-25M0-1-12 316 스테인리스강 25mm Swagelok® 튜브 피팅 3/4인치 수나사 NPT Afficher le produit
SS-25M0-1-12RS 316 스테인리스강 25mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-25M0-1-12RT 316 스테인리스강 25mm Swagelok® 튜브 피팅 3/4인치 수나사 ISO 경사나사 Afficher le produit
SS-25M0-1-16 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 NPT Afficher le produit
SS-25M0-1-16RP 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사 Afficher le produit
SS-25M0-1-16RS 316 스테인리스강 25mm Swagelok® 튜브 피팅 1인치 수나사 ISO 평행나사, 직선형 턱 Afficher le produit
SS-25M0-1-16RT 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ Afficher le produit
SS-25M0-1-16W 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1 インチ おすパイプ溶接エルボー Afficher le produit
SS-25M0-1-8 316 ステンレス鋼 25 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ Afficher le produit
SS-28M0-1-16 316 ステンレス鋼 28 mm Swagelok®チューブ継手 1 インチ NPTおねじ Afficher le produit
SS-28M0-1-16RS 316 ステンレス鋼 28 mm Swagelok®チューブ継手 1 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-28M0-1-16RT 316 ステンレス鋼 28 mm Swagelok®チューブ継手 1 インチ ISO管用テーパーおねじ Afficher le produit
SS-300-1-2 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-300-1-2BT 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-300-1-4 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-300-1-4BT 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-300-1-OR 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 3/8-24 インチ SAE/MS平行おねじ Afficher le produit
SS-3200-1-32 316 ステンレス鋼 2 インチ Swagelok®チューブ継手 2 インチ NPTおねじ Afficher le produit
SS-3M0-1-2 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-3M0-1-2BT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-3M0-1-2RP 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ Afficher le produit
SS-3M0-1-2RS 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-3M0-1-2RSBT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-3M0-1-2RT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-3M0-1-2RTBT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-3M0-1-2W 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー Afficher le produit
SS-3M0-1-2WBT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー Afficher le produit
SS-3M0-1-4 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-3M0-1-4BT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-3M0-1-4RS 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-3M0-1-4RT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-3M0-1-4RTBT 316 ステンレス鋼 3 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-400-1-0256 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 #10-32 おねじ Afficher le produit
SS-400-1-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/16 インチ NPTおねじ Afficher le produit
SS-400-1-10ST 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ Afficher le produit
SS-400-1-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-400-1-12BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Afficher le produit
SS-400-1-16 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1 in. Male NPT Afficher le produit
SS-400-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-400-1-2BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-400-1-2-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male O-Seal NPT Afficher le produit
SS-400-1-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread Afficher le produit
SS-400-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-400-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
SS-400-1-2SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-400-1-2ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 5/16-24 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld Afficher le produit
SS-400-1-3ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8-24 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-400-1-4BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-400-1-4JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-400-1-4-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male O-Seal NPT Afficher le produit
SS-400-1-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread Afficher le produit
SS-400-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-400-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
SS-400-1-4RTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
SS-400-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-400-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-4STBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-4STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld Afficher le produit
SS-400-1-4WBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld Afficher le produit
SS-400-1-5ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
SS-400-1-6BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT Afficher le produit
SS-400-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-400-1-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Afficher le produit
SS-400-1-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-6STDE 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-400-1-8BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Afficher le produit
SS-400-1-8RS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-400-1-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Afficher le produit
SS-400-1-8ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-8W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld Afficher le produit
SS-400-1L-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Afficher le produit
SS-400-1-ORBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Afficher le produit
SS-402-1 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting - - Afficher le produit
SS-4M0-1-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-4M0-1-2BT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-4M0-1-2RP 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread Afficher le produit
SS-4M0-1-2RS 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread, Straight Shoulder Afficher le produit
SS-4M0-1-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Afficher le produit
SS-4M0-1-2W 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male Pipe Weld Afficher le produit
SS-4M0-1-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-4M0-1-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
SS-500-1-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Afficher le produit
SS-500-1-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-500-1-4BT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT Afficher le produit
SS-500-1-4RT 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Afficher le produit
SS-500-1-5ST 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/2-20 in. Male SAE/MS Straight Thread Afficher le produit
SS-500-1-6 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ Afficher le produit
SS-500-1-OR 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 1/2-20 インチ OシールSAE/MS平行おねじ Afficher le produit
SS-600-1-10ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ Afficher le produit
SS-600-1-12 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ Afficher le produit
SS-600-1-12BT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ Afficher le produit
SS-600-1-12RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-600-1-12ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1 1/16-12 インチ SAE/MS平行おねじ Afficher le produit
SS-600-1-12W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4 インチ おすパイプ溶接エルボー Afficher le produit
SS-600-1-16 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1 インチ NPTおねじ Afficher le produit
SS-600-1-16BT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1 インチ NPTおねじ Afficher le produit
SS-600-1-2 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-600-1-2RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-600-1-2RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-600-1-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-600-1-4BT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-600-1-4-OR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ Oシール NPTおねじ Afficher le produit
SS-600-1-4RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-600-1-4RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-600-1-4ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 7/16-20 インチ SAE/MS平行おねじ Afficher le produit
SS-600-1-4W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー Afficher le produit
SS-600-1-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ Afficher le produit
SS-600-1-6BT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ Afficher le produit
SS-600-1-6MP 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 9/16-18 インチ テーパー角度:59° Afficher le produit
SS-600-1-6RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-600-1-6RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-600-1-6RTBT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-600-1-6ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ Afficher le produit
SS-600-1-6STDE 316ステンレス鋼 3/8 インチ Swagelok®チューブ継手 9/16-18 SAE/MS平行おねじ Afficher le produit
SS-600-1-6W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ おすパイプ溶接エルボー Afficher le produit
SS-600-1-6WBT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ おすパイプ溶接エルボー Afficher le produit
SS-600-1-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ Afficher le produit
SS-600-1-8BT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ Afficher le produit
SS-600-1-8RS 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-600-1-8RT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ Afficher le produit
SS-600-1-8ST 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/4-16 インチ SAE/MS平行おねじ Afficher le produit
SS-600-1-8W 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ おすパイプ溶接エルボー Afficher le produit
SS-600-1-OR 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 9/16-18 インチ OシールSAE/MS平行おねじ Afficher le produit
SS-600-9-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 Afficher le produit
SS-602-1 316 ステンレス鋼 3/8 インチ めすSwagelok®チューブ継手 - - Afficher le produit
SS-6M0-1-0046 316 ステンレス鋼 6 mm Swagelok®チューブ継手 M5 x 0.8 ミリ・サイズおねじ Afficher le produit
SS-6M0-1-2 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-6M0-1-2BT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-6M0-1-2RP 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ Afficher le produit
SS-6M0-1-2RS 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-6M0-1-2RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-6M0-1-2RTBT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-6M0-1-2W 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー Afficher le produit
SS-6M0-1-2WBT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/8 インチ おすパイプ溶接エルボー Afficher le produit
SS-6M0-1-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-6M0-1-4BT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-6M0-1-4RP 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ Afficher le produit
SS-6M0-1-4RS 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-6M0-1-4RSBT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ Afficher le produit
SS-6M0-1-4RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-6M0-1-4RTBT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-6M0-1-4W 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー Afficher le produit
SS-6M0-1-4WBT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ おすパイプ溶接エルボー Afficher le produit
SS-6M0-1-6 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ NPTおねじ Afficher le produit
SS-6M0-1-6RP 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ Afficher le produit
SS-6M0-1-6RS 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-6M0-1-6RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 3/8 インチ ISO管用テーパーおねじ Afficher le produit
SS-6M0-1-6ST 316 ステンレス鋼 6 mm Swagelok®チューブ継手 9/16-18 インチ SAE/MS平行おねじ Afficher le produit
SS-6M0-1-8 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ Afficher le produit
SS-6M0-1-8BT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ Afficher le produit
SS-6M0-1-8RP 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ Afficher le produit
SS-6M0-1-8RS 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-6M0-1-8RT 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/2 インチ ISO管用テーパーおねじ Afficher le produit
SS-6M0-1-M10X1.0RS 316 ステンレス鋼 6 mm Swagelok®チューブ継手 10 mm ISO管用平行おねじ Afficher le produit
SS-6M0-1-M12X1.0RS 316 ステンレス鋼 6 mm Swagelok®チューブ継手 M12 x 1.0 ミリ・サイズおねじ Afficher le produit
SS-810-1-10ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 7/8-14 インチ SAE/MS平行おねじ Afficher le produit
SS-810-1-12 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ Afficher le produit
SS-810-1-12BT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ Afficher le produit
SS-810-1-12RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-810-1-12RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-810-1-12ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1 1/16-12 インチ SAE/MS平行おねじ Afficher le produit
SS-810-1-12W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/4 インチ おすパイプ溶接エルボー Afficher le produit
SS-810-1-16 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1 インチ NPTおねじ Afficher le produit
SS-810-1-16BT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1 インチ NPTおねじ Afficher le produit
SS-810-1-16ST 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1 5/16-12 インチ SAE/MS平行おねじ Afficher le produit
SS-810-1-16W 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1 インチ おすパイプ溶接エルボー Afficher le produit
SS-810-1-2 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ Afficher le produit
SS-810-1-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-810-1-4RS 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用平行おねじ、肩の形状:ストレート Afficher le produit
SS-810-1-4RT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ ISO管用テーパーおねじ Afficher le produit
SS-810-1-4SC11 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ Afficher le produit
SS-810-1-4ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 7/16-20 pulg. Rosca Macho SAE/MS paralela Afficher le produit
SS-810-1-6 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho Afficher le produit
SS-810-1-6BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT macho Afficher le produit
SS-810-1-6RP Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela Afficher le produit
SS-810-1-6RS Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
SS-810-1-6RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica Afficher le produit
SS-810-1-6ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 9/16-18 pulg. Rosca Macho SAE/MS paralela Afficher le produit
SS-810-1-6W Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. Soldadura de tubería a tope Afficher le produit
SS-810-1-8 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
SS-810-1-8-49485 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
SS-810-1-8-50553 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
SS-810-1-8-52166 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT Macho Afficher le produit
SS-810-1-8-52167 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT Macho Afficher le produit
SS-810-1-8BT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
SS-810-1-8-OR Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT Macho de Cierre con Junta tórica Afficher le produit
SS-810-1-8RP Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela Afficher le produit
SS-810-1-8RS Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
SS-810-1-8RT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica Afficher le produit
SS-810-1-8RTBT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica Afficher le produit
SS-810-1-8SC11 Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
SS-810-1-8ST Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela Afficher le produit
SS-810-1-8STWD Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela Afficher le produit
SS-810-1-8W Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope Afficher le produit
SS-810-1-8WBT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope Afficher le produit
SS-810-1-OR Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/4-16 pulg. Rosca Macho SAE/MS paralela Afficher le produit
SS-812-1 Acero inoxidable 316 1/2 pulg. Racor hembra Swagelok® - - Afficher le produit
SS-8M0-1-2 Acero inoxidable 316 8 mm Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
SS-8M0-1-2RP Acero inoxidable 316 8 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO/BSP Paralela Afficher le produit
SS-8M0-1-2RS Acero inoxidable 316 8 mm Racor Swagelok® 1/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
SS-8M0-1-2RT Acero inoxidable 316 8 mm Racor Swagelok® 1/8 pulg. Rosca Macho ISO Cónica Afficher le produit
SS-8M0-1-2W Acero inoxidable 316 8 mm Racor Swagelok® 1/8 pulg. Soldadura de tubería a tope Afficher le produit
SS-8M0-1-4 Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
SS-8M0-1-4BT Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
SS-8M0-1-4RP Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO/BSP Paralela Afficher le produit
SS-8M0-1-4RS Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
SS-8M0-1-4RT Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Afficher le produit
SS-8M0-1-4RTBT Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Rosca Macho ISO Cónica Afficher le produit
SS-8M0-1-4W Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope Afficher le produit
SS-8M0-1-4WBT Acero inoxidable 316 8 mm Racor Swagelok® 1/4 pulg. Soldadura de tubería a tope Afficher le produit
SS-8M0-1-6 Acero inoxidable 316 8 mm Racor Swagelok® 3/8 pulg. NPT macho Afficher le produit
SS-8M0-1-6RP Acero inoxidable 316 8 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO/BSP Paralela Afficher le produit
SS-8M0-1-6RS Acero inoxidable 316 8 mm Racor Swagelok® 3/8 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
SS-8M0-1-6RT Acero inoxidable 316 8 mm Racor Swagelok® 3/8 pulg. Rosca Macho ISO Cónica Afficher le produit
SS-8M0-1-8 Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
SS-8M0-1-8BT Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit
SS-8M0-1-8RP Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO/BSP Paralela Afficher le produit
SS-8M0-1-8RS Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. Rosca macho ISO paralela, alojamiento de junta recto Afficher le produit
SS-8M0-1-8RT Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. Rosca Macho ISO Cónica Afficher le produit
SS-8M0-1-8W Acero inoxidable 316 8 mm Racor Swagelok® 1/2 pulg. Soldadura de tubería a tope Afficher le produit
T-400-1-2 PTFE 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT macho Afficher le produit
T-400-1-4 PTFE 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT macho Afficher le produit
TI-810-1-8 Titanio 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT macho Afficher le produit

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

Ce processus peut prendre plusieurs minutes. Merci de patienter et de rester sur cette page.