text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 1/4 in. Tube OD x 1/4 in. Female ISO Parallel (JIS-7501) Thread

Part #: SS-4-TA-7-4RJ

Specifications

Attribute Value
몸체 재질 316 스테인리스강
관통형 아니오
세정 공정 표준 세정 및 포장(SC-10)
연결구 1 크기 1/4인치
연결구 1 종류 스웨즈락 튜브 어댑터
연결구 2 크기 1/4인치
연결구 2 종류 암나사 ISO 나사(RJ)
유량 제한기 아니오
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
직선형

튜빙과 나사형 포트 사이의 신뢰성 높고 누설 없는 전환을 제공하며, 핵심 유체 시스템 환경에 적합하게 설계되었습니다.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 1/4 in. Tube OD x 1/4 in. Female ISO Parallel (JIS-7501) Thread

Part #: SS-4-TA-7-4RJ

Add To Favorites

Catalogs

직선형
튜빙과 나사형 포트 사이의 신뢰성 높고 누설 없는 전환을 제공하며, 핵심 유체 시스템 환경에 적합하게 설계되었습니다.

Specifications

SS-4-TA-7-4RJ — Stainless Steel Swagelok Tube Fitting, Female Tube Adapter, 1/4 in. Tube OD x 1/4 in. Female ISO Parallel (JIS-7501) Thread

Attribute Value
몸체 재질 316 스테인리스강
관통형 아니오
세정 공정 표준 세정 및 포장(SC-10)
연결구 1 크기 1/4인치
연결구 1 종류 스웨즈락 튜브 어댑터
연결구 2 크기 1/4인치
연결구 2 종류 암나사 ISO 나사(RJ)
유량 제한기 아니오
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12-TA-1-12RT Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Наруж. коническая резьба ISO View Product
SS-12-TA-1-12ST Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1 1/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-12-TA-1-12W Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Вставное толстостенное трубное соединение под приварку View Product
SS-12-TA-1-16 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-12-TA-1-16ST Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-12-TA-1-8 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-12-TA-1-8RS Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-12-TA-7-12 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-12-TA-7-12RT Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Внутр. коническая резьба ISO View Product
SS-12-TA-7-16 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1 дюйм Внутр. резьба NPT View Product
SS-12-TA-7-8 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-1610-A-16ANF Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® с предварительно обжатыми кольцами 1 дюйм Внутр. резьба 37° с развальцовкой View Product
SS-16-MTA-1-8 Нержавеющая сталь 316 16 мм Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-16-MTA-1-8RS Нержавеющая сталь 316 16 мм Трубный переходник Swagelok® 1/2 дюйма Наружная цилиндрическая резьба ISO, прямой буртик View Product
SS-16-MTA-7-8RG Нержавеющая сталь 316 16 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-16-TA-1-12 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 3/4 дюйма Наруж. резьба NPT View Product
SS-16-TA-1-16 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Наруж. резьба NPT View Product
SS-16-TA-1-16AN Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Наруж. резьба 37° AN View Product
SS-16-TA-1-16RS Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Наруж. цилиндрическая резьба ISO View Product
SS-16-TA-1-16RT Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Наруж. коническая резьба ISO View Product
SS-16-TA-1-16ST Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 5/16-12 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-16-TA-1-8 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1/2 дюйма Наруж. резьба NPT View Product
SS-16-TA-7-12 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 3/4 дюйма Внутр. резьба NPT View Product
SS-16-TA-7-16 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Внутр. резьба NPT View Product
SS-16-TA-7-8 Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1/2 дюйма Внутр. резьба NPT View Product
SS-18-MTA-1-12RS Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 3/4 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18-MTA-1-8RS Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 1/2 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-18-MTA-7-8RG Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 1/2 дюйма Внутр. цилиндрическая манометрическая резьба ISO View Product
SS-1-TA-1-2 Нержавеющая сталь 316 1/16 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-200-A-2ANF Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Внутр. резьба 37° AN View Product
SS-200-A-4ANF Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Внутр. резьба 37° AN View Product
SS-20-TA-1-20 Нержавеющая сталь 316 1 1/4 дюйма Трубный переходник Swagelok® 1 1/4 дюйма Наруж. резьба NPT View Product
SS-24-TA-1-24 Нержавеющая сталь 316 1 1/2 дюйма Трубный переходник Swagelok® с предварительно обжатыми кольцами 1 1/2 дюйма Наруж. резьба NPT View Product
SS-2-TA-1-2 Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
SS-2-TA-1-2RS Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Наруж. цилиндрическая резьба ISO View Product
SS-2-TA-1-2ST Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2-TA-1-4 Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. резьба NPT View Product
SS-2-TA-1-4RT Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/4 дюйма Наруж. коническая резьба ISO View Product
SS-2-TA-1-OR Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 5/16-24 дюймов Наружная цилиндрическая резьба SAE/MS View Product
SS-2-TA-7-2 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-2-TA-7-2RP 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-2-TA-7-4 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-32-TA-1-32 316 스테인리스강 2인치 페럴 장착된 스웨즈락 튜브 어댑터 2인치 수나사 NPT View Product
SS-400-A-4ANF 316 스테인리스강 1/4인치 Swagelok®튜브 어댑터 1/4인치 암나사 37° AN View Product
SS-4-TA-1-2 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-4-TA-1-2RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-4-TA-1-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 경사나사 View Product
SS-4-TA-1-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-4-TA-1-4AN 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN View Product
SS-4-TA-1-4RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-4-TA-1-4RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-4-TA-1-4SC11 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-4-TA-1-4ST 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-4-TA-1-4W 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 Male 파이프 용접 View Product
SS-4-TA-1-6 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-4-TA-1-6RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-4-TA-1-8 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-4-TA-1-OR 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-4-TA-7-2 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-4-TA-7-2RP 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-4-TA-7-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 경사나사 View Product
SS-4-TA-7-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-4-TA-7-4RG 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-4-TA-7-4RP 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-4-TA-7-4RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-4-TA-7-6 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-4-TA-7-8 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-600-A-6ANF 316 스테인리스강 3/8인치 Swagelok®튜브 어댑터 3/8인치 암나사 37° AN View Product
SS-6-MTA-1-2 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-6-MTA-1-2RS 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-6-MTA-1-2RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 경사나사 View Product
SS-6-MTA-1-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-6-MTA-1-4RS 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-6-MTA-1-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-6-MTA-1-6RS 316 스테인리스강 6mm Swagelok®튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-6-MTA-7-2 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-6-MTA-7-2RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-6-MTA-7-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-6-MTA-7-4RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-MTA-7-4RJ 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 나사(RJ) View Product
SS-6-MTA-7-4RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-6-MTA-7-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-6-MTA-7-6RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-MTA-7-8RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-1-12 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-6-TA-1-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-6-TA-1-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-6-TA-1-4AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN View Product
SS-6-TA-1-4RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-4ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-6-TA-1-6AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 37° AN View Product
SS-6-TA-1-6RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-6ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-6-TA-1-8RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-8RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-8ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8W 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-6-TA-1-OR 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-6-TA-7-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-6-TA-7-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-6-TA-7-4RP 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-6-TA-7-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-6-TA-7-6RG 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-7-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-810-A-8ANF 316 스테인리스강 1/2인치 Swagelok®튜브 어댑터 1/2인치 암나사 37° AN View Product
SS-8-MTA-1-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-8-MTA-1-4RS 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-8-MTA-1-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-8-MTA-7-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-8-MTA-7-4RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-MTA-7-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-8-MTA-7-8RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-TA-1-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-8-TA-1-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-8-TA-1-4RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-4RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-8-TA-1-6RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-6RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-6ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-1-8 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-8-TA-1-8AN 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 37° AN View Product
SS-8-TA-1-8RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-8RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-8ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-1-8W 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-8-TA-1-OR 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-7-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT View Product
SS-8-TA-7-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-8-TA-7-4RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-8-TA-7-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-8-TA-7-6RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 View Product
SS-8-TA-7-8 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-8-TA-7-8RG 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-TA-7-8RP 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행나사 View Product
SS-8-TA-7-8RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 경사나사 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.