Bellows-Sealed Valves — High-Temp Bellows Valves with Secondary Packing, U Series
Valves available with these specifications:
- 1/4 to 1 in. (6 to 12 mm)
- –20°F (–28°C) to 1200°F (648°C)
- Stainless steel
- 250 psig (17.2 bar) to 2500 psig (172 bar)
Your local authorized Swagelok sales and service center may have additional options.
There are currently no available products.