모든 제품
스웨즈락 현지 판매 및 서비스 센터에 추가 옵션이 있을 수 있습니다.
-
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
SS-4-WVCR-6-400 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-4-WVCR-6-600 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting SS-4-WVCR-6-DF 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting SS-8-WVCR-1-6 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 3/8 in. Male NPT SS-8-WVCR-1-8 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Male NPT SS-8-WVCR-6-400 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-8-WVCR-6-600 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 3/8 in. Swagelok® Tube Fitting SS-8-WVCR-6-DF 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting SS-8-WVCR-7-8 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Female NPT SS-4-WVCR-1-4 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Male NPT SS-4-WVCR-6-200 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/8 in. Swagelok® Tube Fitting SS-4-WVCR-1-2 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/8 in. Male NPT SS-4-WVCR-7-4 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female NPT 6LV-4-WVCR-6-DFP 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting SS-4-WVCR-6-400-SC11 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Swagelok® Tube Fitting SS-8-WVCR-6-810 316 Stainless Steel 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Swagelok® Tube Fitting SS-4-WVCR-6-6M0 316 Stainless Steel 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6 mm Swagelok® Tube Fitting -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
6LV-8-WVCR-T-FFF 316L VAR 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-T-FMF 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Male VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-T-FFF 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-T-FFFP 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-T-FFM 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
6LV-4-WVCR-CS-FFFF 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting -
부품 번호(Part #)몸체 재질연결구 1 크기연결구 1 종류연결구 2 크기연결구 2 종류
6LV-4-WVCR-9-FM 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Male VCR® Metal Gasket Face Seal Fitting 6LV-4-WVCR-9-DF 316L VAR 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Welded Female VCR® Metal Gasket Face Seal Fitting 6LV-8-WVCR-9-DF 316L VAR 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Welded Female VCR® Metal Gasket Face Seal Fitting
매장 위치로 구입 가능한 제품 보기
시간