Fittings — VCR® Metal Gasket Face Seal Fittings
Fittings available with these specifications:
- 1/16 to 1 in. (6 to 18 mm)
- Glands, bodies, nuts and gaskets
- 316 or 316L stainless steel, S17400, nickel, copper
- Maximum 1900 psig (130 bar) to 11 200 psig (771 bar)
Your local authorized Swagelok sales and service center may have additional options.
There are currently no available products.