Клапаны с сильфонным уплотнением — Сильфонные клапаны высокой степени чистоты, серия BN
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.
-
Vannes à soufflet — Vannes à soufflet haute pureté, série BN — Straight Pattern
В местном авторизованном центре продаж и сервисного обслуживания Swagelok могут быть дополнительные варианты.Контактная информацияКод изделияМатериал корпусаРазмер соединения 1Тип соединения 1Размер соединения 2Тип соединения 26LV-BNBW4-C 316L VAR 1/4 in. Tube Butt Weld 1/4 in. Tube Butt Weld SS-BN8FR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BN8FR8-DU-O 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BN8S8-C 316L Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. - SS-BN8VCR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BN8VCR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BN8VCR8-C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BNS4-2C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BNS4-2O 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BNV51 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNV51-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNV51-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNV51-DU-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BNVCR4 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BNVCR4-2C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BNVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BNVVCR4-C 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Male VCR 1/4 in. Face Seal (Metal Gasket) Male VCR SS-BN8FR8 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR SS-BNS6-C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting SS-BNS4-C 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BNS4 316L Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting SS-BN8S6-2C 316L Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. - SS-BNV51-O 316L Stainless Steel 1/4 in. Face Seal (Metal Gasket) Female VCR 1/4 in. Face Seal (Metal Gasket) Female VCR SS-BN8VCR8-P 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Male VCR 1/2 in. Face Seal (Metal Gasket) Male VCR SS-BN8FR8-2C 316L Stainless Steel 1/2 in. Face Seal (Metal Gasket) Female VCR 1/2 in. Face Seal (Metal Gasket) Female VCR
Наличие изделий по местоположению склада
часов