카탈로그
サポート・システム — クッション付きクランプ・チューブ・サポート
Weniger Impuls- und Vibrationswirkung auf Ihr Schlauch- oder Rohrsystem mit unseren Rohr-Unterstützungssystemen.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
튜브 외경(OD)
|
길이
|
굽힘 반경
|
|
|---|---|---|---|---|---|
| SS-TBC12 | 316 Stainless Steel Clamp with Polypropylene Cushion | 3/4 in. | - | - | 제품 보기 |
| SS-TBC16 | 316 Stainless Steel Clamp with Polypropylene Cushion | 1 in. | - | - | 제품 보기 |
| SS-TBC4 | 316 Stainless Steel Clamp with Polypropylene Cushion | 1/4 in. | - | - | 제품 보기 |
| SS-TBC6 | 316 Stainless Steel Clamp with Polypropylene Cushion | 3/8 in. | - | - | 제품 보기 |
| SS-TBC8 | 316 Stainless Steel Clamp with Polypropylene Cushion | 1/2 in. | - | - | 제품 보기 |
| S-TBC12 | Carbon Steel | 3/4 in. | - | - | 제품 보기 |
| S-TBC4 | Carbon Steel | 1/4 in. | - | - | 제품 보기 |
| S-TBC6 | Carbon Steel | 3/8 in. | - | - | 제품 보기 |
| S-TBC8 | Carbon Steel | 1/2 in. | - | - | 제품 보기 |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
