Catalogs
Needle and Metering Valves — General Utility Needle Valves, GU and F10 Series — Straight Pattern
GU series needle valves are for use in general purpose applications to isolate or vent system media. The hardened stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.
General Utility Service Needle Valves, GU Series
Features: Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-4GUF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-4GUF6 | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | View Product |
| SS-4GUF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-4GUF8-G | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| SS-4GUM4-F4 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-4GUM8-F8 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/2 in. | Female NPT | View Product |
| SS-8GUF12 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | View Product |
| SS-8GUF8 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
