text.skipToContent text.skipToNavigation
Swagelok Instrument Manifold

Swagelok® Manifolds

Swagelok two-, three-, four-, or five-valve manifolds are factory built and tested to deliver reliable solutions for critical instrumentation applications. Direct-mount, remote-mount, or modular systems configurations are available, including low- fugitive-emissions and NACE-compliant alloy versions.

View All Manifolds

Swagelok manifolds minimize potential leak points by putting multiple valves in one body. They are designed for static pressure, liquid level, and differential pressure applications in traditional and compact inline body designs used in instrument, direct-mount, remote-mount, and module systems. Stream selector systems provide double-block-and-bleed (DBB) operation in a single compact module. Versions include:

  • V, VB, and VL series two-, three-, and five-valve instrument manifolds
  • VE series two-, three-, and five-valve direct-mount manifolds
  • Two-valve remote-mount manifolds
  • Mod 85 modular instrumentation systems
  • Low-Emissions (Low-E) direct- and remote-mount manifolds and Mod 85 systems certified per API 624
  • SSV series stream selector systems for process analyzer applications (see video to learn how it works)

Swagelok manifolds’ compact assembly design results in reduced size and weight, making them easy to install and maintain. Manifolds are available in body material options such as stainless steel, carbon steel, and duplex stainless steel, and packing materials such as PTFE for system versatility and Grafoil® for extended temperature ratings.

Have questions about manifolds?

Contact Local Specialists

类别

三阀阀组,仪表

三阀阀组,仪表

三阀阀组采用不锈钢针阀,可实现精确的压力控制。提供传统和紧凑型设计。

二阀阀组,仪表

二阀阀组,仪表

双阀阀组采用不锈钢针阀,可实现精确的压力控制。提供传统和紧凑型设计。

五阀阀组,仪表

五阀阀组,仪表

五阀阀组采用不锈钢针阀,可实现精确的压力控制。提供传统和紧凑型设计。

备件和附件

备件和附件

V 系列阀组的不锈钢安装支架成套件可确保安全安装和功能性。

液流选择器

液流选择器

了解我们的紧凑型流体选择系统,适用于需要卓越耐腐蚀性能的工艺分析仪应用。

Manifolds Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Calculadora del coeficiente de caudal (C<sub>v</sub>) para válvulas Swagelok

Calcular el Caudal para Seleccionar Las Válvulas Correctas

Utilice nuestra calculadora del coeficiente de caudal de las válvulas (Cv) para seleccionar las válvulas del tamaño adecuado a sus necesidades.

Utilice la Herramienta

Recursos Swagelok Elaborados para Vd.

Selección de válvulas para sistemas de toma de muestra de fluidos
Cómo Seleccionar las Válvulas Adecuadas para los Sistemas de Fluidos Industriales

Vea cómo aplicar el práctico método de STAMPED para seleccionar las válvulas más adecuadas para sus aplicaciones de diseño de fluidos industriales o de sistemas de toma de muestra.

Reducción de las emisiones incontroladas en las industrias química y de refino
Minimice los Costes de las Emisiones Incontroladas con Válvulas de Bajas Emisiones

Las emisiones incontroladas son una preocupación creciente en las industrias del petróleo y del refino. Las válvulas de bajas emisiones certificadas (Low-E) pueden proteger sus instalaciones y sus resultados. Descubra qué son, cómo se prueban y cómo pueden ayudarle, en este post.

Válvulas de cierre en un sistema de fluidos industrial
Cómo Aislar Sistemas de Fluidos Industriales con Válvulas de Cierre

El aislamiento de las líneas de los sistemas de fluidos industriales antes del mantenimiento es vital para la seguridad de planta. Una de las formas más seguras de aislar una línea de un sistema de fluidos es instalar dos válvulas de cierre. Aprenda cómo diseñar configuraciones adecuadas a su sistema.

Montaje en sala limpia de una válvula Swagelok ALD20 UHP para uso en la industria del semiconductor
Una Nueva Válvula. Tres Razones por las que Podría Cambiar la Fabricación del Semiconductor

Descubra cómo la última innovación en la tecnología de válvulas de deposición de capas atómicas (ALD), está cambiando las cosas para los fabricantes de semiconductores de alta tecnología.

Manifold de 5 válvulas

Manifolds

Los manifolds Swagelok tienen menos puntos potenciales de fuga al integrar varias válvulas en un solo cuerpo. Están diseñados para aplicaciones de presión estática, nivel de líquidos y presión diferencial con diseños de cuerpo en línea tradicionales y compactos, para su uso en sistemas de instrumentos, de montaje directo, de montaje remoto y modulares. El diseño de montaje compacto permite reducir el tamaño y el peso y es fácil de instalar y mantener. Hay opciones de materiales para el cuerpo, como el acero inoxidable, el acero al carbono y el acero inoxidable dúplex, y materiales para las empaquetaduras, como el PTFE, para una mayor versatilidad del sistema, y el Grafoil®, para mayores índices de temperatura.

This process may take several minutes. Please be patient and remain on the page.