Swagelok® Polyethylene Core Hose
Swagelok's polyethylene core hose is FDA compliant, key for use in food, dairy, and water applications.
Contact a Specialist to Learn MoreThe 7P series hose has a polyethylene core material compliant with FDA 21 CFR Part 177 1520 and NSF-51. Internal fiber reinforcement enhances hose pressure rating. The polyurethane cover resists abrasion and prevents moisture entrapment and system contamination.
Specifications
| Materials | Core: Smooth-bore polyethylene Reinforcement: Fiber braid Cover: Non-perforated blue polyurethane End connections: 316 SS |
| Nominal Hose Sizes | 1/4 through 1 in. |
| Working Pressure | Up to 2750 psig (189 bar) |
| Temperature Range | –10 to 150°F (–23 to 65°C) |
| End Connections | Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered and parallel fittings, SAE 37° (JIC) female swivel fittings, universal globe seal, metric female swivel fittings |
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Ánimas disponibles en materiales metálicos, PTFE, PFA, vinilo, nilón, polietileno y goma; Tamaños nominales desde 1/8 a 2 pulg; Gran variedad de conexiones finales fraccionales y métricas; Longitudes personalizadas disponibles; Cubiertas, etiquetado y pruebas opcionales
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.