Swagelok VCO® O-Ring Face Seal Fittings
Easy-to-assemble Swagelok VCO® O-ring face seal fittings feature a metal-to-elastomer seal contained entirely in the fitting body that allows for simple, rapid, leak-tight installation in high-purity and general industrial pipe, tube, and welded systems.
View VCO® O-Ring Face Seal FittingsSwagelok VCO® O-ring face seal fittings are suitable for use with high to critical vacuum pressures and over a wide range of temperatures. The captive O-ring responsible for sealing is completely contained in the fitting body for maximum efficiency, and a smooth finish on the gland face facilitates a positive seal. O-rings are available in a variety of materials to maximize system compatibility.
Our vacuum coupling O-ring (VCO®) fittings can be easily assembled, minimizing installation time and making them ideal for use in situations where components may require replacement or frequent service. They can also be used where space is a limitation, as no axial clearance is required for installation. Because the face seal fitting design has less area of entrapment and is cleaner than tube fittings, limiting the potential for contamination, Swagelok VCO® fittings are also compatible with high-purity applications.
Need assistance with fittings selection?
Categorías de Accesorios de Cierre Frontal con Junta Tórica VCO®

Conectores hembra
Los conectores hembra con accesorio VCO en un extremo están disponibles en diversos tamaños y ofrecen un cierre estanco resistente a la fatiga por vibraciones.

Conectores macho
Estos conectores macho tienen una junta tórica prisionera en una ranura en su cara frontal, lo que permite la compresión contra la superficie del manguito para crear el cierre.

Manguitos
Estos manguitos comprimen la junta tórica para asegurar un cierre estanco y la deformación necesaria para su correcto funcionamiento.

Pasamuros
Diseñados para instalarse en diversos espacios, estos pasamuros aseguran el cierre estanco en vacío dentro de un amplio rango de temperaturas.

Recambios y Accesorios
Asegure un rendimiento óptimo y la fiabilidad de sus sistemas de fluidos con nuestros componentes de alta calidad.

Uniones
Accesorios de cierre frontal VCO® en te, en codo de 90° y rectos para conexiones estancas en aplicaciones críticas. Disponibles en variedad de tamaños y materiales.
VCO O-Ring Face Seal Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Tamaños de 1/8 a 1 pulg.; Acero inoxidable 316 ó 316L ; Conexiones a tubo, NPT, SAE y para soldar

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

世伟洛克卡套管接头安装
本视频演示了安装世伟洛克卡套接头的完整步骤,世伟洛克卡套接头在一致性、质量和可靠性方面赢得了全球声誉。