text.skipToContent text.skipToNavigation
tank blanketing pressure regulators

Swagelok® Tank Blanketing Pressure Regulators

Designed to maintain constant inert gas pressure in unique applications.

Get Help Selecting Regulators

Swagelok tank blanketing regulators are crucial for ensuring the safety of operators and bystanders around storage tanks containing hazardous fluids. They maintain consistent pressure levels of inert gases in the vapor space, preventing hazardous vapors from escaping.

Tank blanketing regulators reduce safety risks associated with pressure-sealed tanks.

  • TBRS series regulators allow gas into the tank to maintain constant pressure, preventing collapse during pump-out
  • TBVS series back-pressure regulators vent excess pressure to vapor recovery systems, preventing accidental emissions

These regulators offer precise pressure control in tank blanketing applications. They feature fine-pitched threads on set-pressure springs for enhanced adjustability, a highly sensitive diaphragm-sensing mechanism for accurate pressure detection, and an external feedback loop that improves regulator performance. Additionally, they are built to withstand harsh environments, utilizing 316L stainless steel for components like feedback tubes, regulator bodies, and poppet housings, ensuring corrosion resistance and long-term durability.

Specifications

Material 316L stainless steel construction
End Connection Sizes 1/2, 1, and 2 in.
Working Pressure up to 232 psig (16.0 bar)
Pressure Control Ranges 0.07 to 0.14 psig (2.0 to 4.0 in. H2O, 5 to 10 mbar) through to 0.72 to 11.6 psig (20 to 321 in. H2O, 50 to 800 mbar)
Flow Coefficient (Cv) 0.20, 0.30, 1.00
Temperature from –4 to 212°F (–20 to 100°C)

Choose the Right Regulator

Tank Blanketing Regulators Catalogs

Find comprehensive details on our tank blanketing regulators covering construction materials, accessories, pressure, and temperature ratings.

Swagelok flow curve generator for regulators

Need Help Selecting the Right Regulators?

Evaluate the performance of various vaporizing regulators across diverse applications conditions using our Regulator Flow Curve Generator tool.

Find the Right Regulator

Swagelok Regulator Resources

Supply pressure effect in regulators
Managing Supply Pressure Effect (SPE) in a Regulator

Supply pressure effect, also known as dependency, is an inverse relationship between inlet and outlet pressure variables within a regulator. Learn how to manage this phenomenon in your pressure regulators with tips from Swagelok.

Swagelok RHPS Series Regulators
How Thorough Testing Ensures Reliable Regulator Performance

Have you ever wondered what testing goes into a product designed to operate in extreme conditions? Take a look behind the lab doors, following the development journey of RHPS Series industrial regulators rated for use at temperatures well below zero.

드룹(droop)을 나타내는 유량 곡선 차트
레귤레이터 유량 곡선을 평탄화하여 드룹(droop)을 줄이는 방법

드룹(droop)은 모든 감압 레귤레이터에서 발생하는 공통된 문제입니다. 다양한 돔 하중 레귤레이터 구성을 사용하여 드룹(droop)을 최소화하고 레귤레이터 유량 곡선을 평탄화하는 방법을 알아보십시오.

시간 지연을 줄이는 데 사용되는 레귤레이터
분석 계장 시스템에서 레귤레이터를 사용하여 시간 지연을 줄이는 방법

시간 지연 문제는 종종 분석 시스템에서 과소 평가되거나 오해를 받습니다. 이러한 문제를 완화하는 방법 중 하나는 압력 제어 레귤레이터를 사용하는 것입니다. 이러한 팁을 통해 분석 시스템의 시간 지연 문제를 관리하는 방법을 알아보십시오.

This process may take several minutes. Please be patient and remain on the page.