Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Diaphragm-Sealed Valves — High-Purity High-Pressure Diaphragm Valves, DL and DS Series — Modelo Recto
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6LV-DLBW4 Acero inox. 316L VAR 1/4 pulg. Soldadura de tubo a tope 1/4 pulg. Soldadura de tubo a tope 6LV-DSBW4 Acero inox. 316L VAR 1/4 pulg. Soldadura de tubo a tope 1/4 pulg. Soldadura de tubo a tope 6LV-DSBW6 Acero inox. 316L VAR 3/8 pulg. Soldadura de tubo a tope 3/8 pulg. Soldadura de tubo a tope SS-DLS4 Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-DLS6 Acero inoxidable 316L 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-DLS6MM Acero inoxidable 316L 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-DLS8MM Acero inoxidable 316L 8 mm Racor Swagelok® 8 mm Racor Swagelok® SS-DLV51 Acero inoxidable 316L 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra SS-DLVCR4 Acero inoxidable 316L 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR SS-DSM4F4A Acero inoxidable 316L 1/4 pulg. NPT macho 1/4 pulg. NPT hembra SS-DSS4 Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-DSV51 Acero inoxidable 316L 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra SS-DSVCR4 Acero inoxidable 316L 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR SS-DSS6 Acero inoxidable 316L 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-DSTW4 Acero inoxidable 316L 1/4 pulg. Soldadura de tubo por encastre 1/4 pulg. Soldadura de tubo por encastre
Product Availability by Store Location
Hours