text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Tube Adapters — Straights

オプションを選択して製品を構成し、価格を見るかカートに追加してください。
すべてクリアする
すべてクリアする

カタログ

Tube Fittings and Adapters — Tube Adapters — Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT 製品を見る
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare 製品を見る
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT 製品を見る
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT 製品を見る
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT 製品を見る
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT 製品を見る
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT 製品を見る
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT 製品を見る
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread 製品を見る
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT 製品を見る
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread 製品を見る
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread 製品を見る
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 製品を見る
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT 製品を見る
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread 製品を見る
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread 製品を見る
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT 製品を見る
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 製品を見る
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread 製品を見る
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT 製品を見る
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN 製品を見る
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread 製品を見る
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread 製品を見る
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread 製品を見る
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 製品を見る
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread 製品を見る
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT 製品を見る
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread 製品を見る
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT 製品を見る
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 製品を見る
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread 製品を見る
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT 製品を見る
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN 製品を見る
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread 製品を見る
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread 製品を見る
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread 製品を見る
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld 製品を見る
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT 製品を見る
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread 製品を見る
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 製品を見る
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT 製品を見る
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread 製品を見る
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT 製品を見る
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT 製品を見る
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare 製品を見る
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder 製品を見る
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 製品を見る
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT 製品を見る
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT 製品を見る
SS-16-TA-1-16AN 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male 37° AN 製品を見る
SS-16-TA-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Parallel Thread 製品を見る
SS-16-TA-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Tapered Thread 製品を見る
SS-16-TA-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread 製品を見る
SS-16-TA-1-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
SS-16-TA-7-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Female NPT 製品を見る
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT 製品を見る
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT 製品を見る
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread 製品を見る
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread 製品を見る
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread 製品を見る
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT 製品を見る
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN 製品を見る
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN 製品を見る
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT 製品を見る
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT 製品を見る
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT 製品を見る
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread 製品を見る
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread 製品を見る
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread 製品を見る
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread 製品を見る
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT 製品を見る
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread 製品を見る
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT 製品を見る
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT 製品を見る
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN 製品を見る
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT 製品を見る
SS-4-TA-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread 製品を見る
SS-4-TA-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread 製品を見る
SS-4-TA-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
SS-4-TA-1-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN 製品を見る
SS-4-TA-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread 製品を見る
SS-4-TA-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread 製品を見る
SS-4-TA-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT 製品を見る
SS-4-TA-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread 製品を見る
SS-4-TA-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male Pipe Weld 製品を見る
SS-4-TA-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male NPT 製品を見る
SS-4-TA-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder 製品を見る
SS-4-TA-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT 製品を見る
SS-4-TA-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread 製品を見る
SS-4-TA-7-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ NPTめねじ 製品を見る
SS-4-TA-7-2RP 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用平行めねじ 製品を見る
SS-4-TA-7-2RT 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/8 インチ ISO管用テーパーめねじ 製品を見る
SS-4-TA-7-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ NPTめねじ 製品を見る
SS-4-TA-7-4RG 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用平行めねじ 製品を見る
SS-4-TA-7-4RJ 316 ステンレス鋼 1/4 インチ Swagelok®チューブ・アダプター 1/4 インチ ISO管用めねじ(RJ継手用) 製品を見る
SS-4-TA-7-4RP Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO femelle 製品を見る
SS-4-TA-7-4RT Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO 製品を見る
SS-4-TA-7-6 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT femelle 製品を見る
SS-4-TA-7-8 Acier inoxydable 316 1/4 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle 製品を見る
SS-600-A-6ANF Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po AN 37° femelle 製品を見る
SS-6-MTA-1-2 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle 製品を見る
SS-6-MTA-1-2RS Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO mâle 製品を見る
SS-6-MTA-1-2RT Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage conique ISO mâle 製品を見る
SS-6-MTA-1-4 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle 製品を見る
SS-6-MTA-1-4RS Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle 製品を見る
SS-6-MTA-1-4RT Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle 製品を見る
SS-6-MTA-1-6RS Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle, épaulement droit 製品を見る
SS-6-MTA-7-2 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage NPT femelle 製品を見る
SS-6-MTA-7-2RP Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/8 po Filetage cylindrique ISO femelle 製品を見る
SS-6-MTA-7-4 Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle 製品を見る
SS-6-MTA-7-4RG Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-6-MTA-7-4RJ Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage ISO femelle (RJ) 製品を見る
SS-6-MTA-7-4RP Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO femelle 製品を見る
SS-6-MTA-7-4RT Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO 製品を見る
SS-6-MTA-7-6RG Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 3/8 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-6-MTA-7-8RG Acier inoxydable 316 6 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-6-TA-1-12 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle 製品を見る
SS-6-TA-1-2 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT mâle 製品を見る
SS-6-TA-1-4 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle 製品を見る
SS-6-TA-1-4AN Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po AN 37° mâle 製品を見る
SS-6-TA-1-4RS Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle 製品を見る
SS-6-TA-1-4RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle 製品を見る
SS-6-TA-1-4ST Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 7/16-20 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-6-TA-1-6 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT mâle 製品を見る
SS-6-TA-1-6AN Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po AN 37° mâle 製品を見る
SS-6-TA-1-6RS Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle 製品を見る
SS-6-TA-1-6RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage conique ISO mâle 製品を見る
SS-6-TA-1-6ST Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-6-TA-1-8 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle 製品を見る
SS-6-TA-1-8RS Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle 製品を見る
SS-6-TA-1-8RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage conique ISO mâle 製品を見る
SS-6-TA-1-8ST Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-6-TA-1-8W Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Embout à souder mâle 製品を見る
SS-6-TA-1-OR Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 9/16-18 po Raccord mâle à filetage cylindrique SAE/MS avec joint torique 製品を見る
SS-6-TA-7-2 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/8 po Filetage NPT femelle 製品を見る
SS-6-TA-7-4 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle 製品を見る
SS-6-TA-7-4RP Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO femelle 製品を見る
SS-6-TA-7-4RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO 製品を見る
SS-6-TA-7-6 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT femelle 製品を見る
SS-6-TA-7-6RG Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-6-TA-7-6RT Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 3/8 po Taraudage conique ISO 製品を見る
SS-6-TA-7-8 Acier inoxydable 316 3/8 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle 製品を見る
SS-810-A-8ANF Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po AN 37° femelle 製品を見る
SS-8-MTA-1-4 Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle 製品を見る
SS-8-MTA-1-4RS Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle 製品を見る
SS-8-MTA-1-4RT Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle 製品を見る
SS-8-MTA-7-4 Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle 製品を見る
SS-8-MTA-7-4RG Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-8-MTA-7-4RT Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO 製品を見る
SS-8-MTA-7-8RG Acier inoxydable 316 8 mm Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-8-TA-1-12 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT mâle 製品を見る
SS-8-TA-1-4 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT mâle 製品を見る
SS-8-TA-1-4RS Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage cylindrique ISO mâle 製品を見る
SS-8-TA-1-4RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage conique ISO mâle 製品を見る
SS-8-TA-1-6 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT mâle 製品を見る
SS-8-TA-1-6RS Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Filetage cylindrique ISO mâle 製品を見る
SS-8-TA-1-6RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Filetage conique ISO mâle 製品を見る
SS-8-TA-1-6ST Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 9/16-18 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-8-TA-1-8 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT mâle 製品を見る
SS-8-TA-1-8AN Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po AN 37° mâle 製品を見る
SS-8-TA-1-8RS Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO mâle 製品を見る
SS-8-TA-1-8RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage conique ISO mâle 製品を見る
SS-8-TA-1-8ST Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-8-TA-1-8W Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Embout à souder mâle 製品を見る
SS-8-TA-1-OR Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4-16 po Filetage cylindrique SAE/MS mâle 製品を見る
SS-8-TA-7-12 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/4 po Filetage NPT femelle 製品を見る
SS-8-TA-7-4 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Filetage NPT femelle 製品を見る
SS-8-TA-7-4RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/4 po Taraudage conique ISO 製品を見る
SS-8-TA-7-6 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Filetage NPT femelle 製品を見る
SS-8-TA-7-6RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 3/8 po Taraudage conique ISO 製品を見る
SS-8-TA-7-8 Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage NPT femelle 製品を見る
SS-8-TA-7-8RG Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage (manomètre) cylindrique ISO femelle 製品を見る
SS-8-TA-7-8RP Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Filetage cylindrique ISO femelle 製品を見る
SS-8-TA-7-8RT Acier inoxydable 316 1/2 po Adaptateur pour tube Swagelok® 1/2 po Taraudage conique ISO 製品を見る

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

このプロセスには数分間かかる場合があります。このままお待ちください。