Manifolds — Two-Valve Manifolds, Instrument
Valves available with these specifications:
- 1/4 and 3/4 in. (12 mm)
- –65°F (–53°C) to 1200°F (648°C)
- 316 stainless steel
- 1715 psig (118 bar) to 6000 psig (413 bar)
- Two valve
Your local authorized Swagelok sales and service center may have additional options.
-
Manifolds — Two-Valve Manifolds, Instrument — 2 válvulas, Obturador esférico
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-V2BF8 Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra SS-V2BF8-FL Acero inoxidable 316 1/2 pulg. NPT hembra Conexiones a Instrumentación Brida SS-V2BF8-G Acero inoxidable 316 1/2 pulg. NPT hembra 1/2 pulg. NPT hembra SS-V2BFS8 Acero inoxidable 316 1/2 pulg. Racor hembra Swagelok® 1/2 pulg. Racor hembra Swagelok® SS-V2NBM8-F8-11486 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT hembra SS-V2NBM8-F8-G-11486 Acero inoxidable 316 1/2 pulg. NPT macho 1/2 pulg. NPT hembra
Product Availability by Store Location
Hours