Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
볼 밸브 및 1/4 회전 플러그 밸브 — 스페어 부품 및 액세서리 — Silenciador/Filtro
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeS-PBKM2 Acero al carbono 1/8 pulg. NPT macho - - S-PBKM4 Acero al carbono 1/4 pulg. NPT macho - - -
볼 밸브 및 1/4 회전 플러그 밸브 — 스페어 부품 및 액세서리 — Conjunto de montaje
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-MB-62 - - - - - MS-MB-63 - - - - - MS-MB-65 - - - - - MS-MB-83-131 - - - - - MS-MB-AFS-133 - - - - - MS-MB-41 - - - - - MS-MB-43 - - - - - MS-MB-44 - - - - - MS-MB-45 - - - - - MS-MB-45Y - - - - - MS-MB-67 - - - - - MS-MB-43Y - - - - - MS-MB-62-133 - - - - - MS-MB-63-131 - - - - - MS-MB-65-135 - - - - - MS-MB-68 - - - - - MS-MB-83-133 - - - - - SS-MB-65 - - - - - SS-MB-63 - - - - - SS-MB-65-135 - - - - - SS-MB-62 - - - - - SS-MB-43Y - - - - - SS-MB-62-F04-11DIN-M - - - - - SS-MB-44 - - - - - SS-MB-63-131 - - - - - SS-MB-67 - - - - - SS-MB-AFS-133 - - - - - MS-1K-6 - - - - - SS-MB-41G Acero Inoxidable - - - - SS-MB-43G Acero Inoxidable - - - - SS-MB-43G-133 - - - - - SS-MB-43G-F04-11DIN-M - - - - - SS-MB-45-F05-14DIN-M - - - - - SS-MB-63-F05-14DIN-M - - - - - SS-MB-65-F05-14DIN-M - - - - - SS-MB-83-F04-11DIN-M - - - - - SS-MB-45 - - - - - SS-MB-45Y - - - - - SS-MB-83-133 - - - - - SS-MB-43 - - - - - SS-MB-83-131 - - - - - SS-MB-AFS-F05-14DIN-M - - - - - SS-MB-62-133 - - - - - SS-MB-41 - - - - - SS-MB-68 - - - - - -
볼 밸브 및 1/4 회전 플러그 밸브 — 스페어 부품 및 액세서리 — Conjunto del mando
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePHEN-P6T-K4-RD - - - - - BZ-5K-43-BK - - - - - BZ-5K-45-BK - - - - - NY-5K-42G-BL - - - - - NY-5K-42G-GR - - - - - NY-5K-42G-RD - - - - - NY-5K-43G-BK - - - - - NY-5K-43G-GR - - - - - NY-5K-43G-RD - - - - - NY-5K-43G-YW - - - - - NY-5K-45LL-BK Nilón - - - - PH-5K-83-BK - - - - - SS-5K-83 Acero inoxidable 316 - - - - NY-5K-43GLL-BK Nilón - - - - SS-51K-62K-OG Acero Inoxidable - - - - SS-51K-62L-BK Acero Inoxidable - - - - SS-51K-63K-OG-4 Acero Inoxidable - - - - SS-51K-63LLK-OG Acero Inoxidable - - - - SS-51K-67L Acero Inoxidable - - - - SS-5K-42GPM Acero Inoxidable - - - - SS-5K-43GPM Acero Inoxidable - - - - NY-5K-44LL-BK - - - - - NY-5K-42G-OG - - - - - NY-5K-42G-YW - - - - - NY-5K-43GXLL-BK - - - - - SS-51K-63K-OG Acero Inoxidable - - - - SS-51K-65K-OG Acero Inoxidable - - - - NY-5K-43G-BL - - - - - SS-51K-63L Acero Inoxidable - - - - SS-51K-65L Acero Inoxidable - - - - NY-5K-45LLC-BK Nilón - - - - SS-5K-83LH Acero inoxidable 316 - - - - NY-5K-43GLL-RD Nilón - - - - NY-5K-44XLL-BK - - - - - SS-51K-62LK-OG Acero Inoxidable - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Actuador Neumático para la Serie 83
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-A15-3-DIN - - - - - MS-A60-4-DIN - - - - - K-MS-A30-DA-DIN - - - - - MS-A15-4-DIN - - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Conjunto de montaje en panel
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-PMK-65 - - - - - MS-PMK-63 - - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Actuador Neumático
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-131-DA - - - - - MS-131-SR - - - - - MS-131-SR-HT - - - - - MS-133-DA - - - - - MS-133-SR - - - - - MS-133-SR-HT - - - - - MS-135-DA - - - - - MS-135-SR - - - - - MS-151-DA - - - - - MS-151-SR - - - - - MS-151-SR-HT - - - - - MS-153-DA - - - - - MS-153-SR - - - - - MS-155-SR - - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Conjunto de Acoplamiento del Actuador
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type304-5K-43G-131 Acero inoxidable 304 - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Conjunto del Actuador
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-PT-DA - - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Actuador eléctrico CA para Válvula de bola de 3 vías
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-142ACX - - - - - -
Ball and Quarter-Turn Plug Valves — Spare Parts and Accessories — Actuador eléctrico CC para Válvula de bola de 2 y 4 vías
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeMS-142DC - - - - -
Product Availability by Store Location
Hours