Valves
Valves available with these specifications:
- 1/16 to 2 in. (3 to 25 mm)
- –325°F (–200°C) to 1200°F (648°C)
- 316, 316L, or 316L VIM-VAR stainless steel, brass, Xylan®-coated 316 stainless steel, stainless steel, PTFE, 316L VAR, PCTFE, Fluorocarbon FKM, silver-mist chrome-plated brass, alloy 400, PEEK, polypropylene, 302 stainless steel, PFA, carbon steel, Kalrez, Nylon, alloy C-276, elgiloy, ethylene propylene, phenolic, polyimide, 304 stainless steel, 316 stainless steel sour gas annealed, CF3M, polyamide
- 50 psig (3.4 bar) to 60 000 psig (4134 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Válvulas de fuelle — Válvulas de Fuelle de Alta Presión Serie HB — Modelo Recto, con Actuador
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-HBS4-C Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-HBS4-O Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-HBS6-C Acero inoxidable 316L 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® SS-HBS6MM-C Acero inoxidable 316L 6 mm Racor Swagelok® 6 mm Racor Swagelok® SS-HBV51-C Acero inoxidable 316L 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra 1/4 pulg. Cierre Frontal (Junta Plana) VCR hembra SS-HBVCR4-C Acero inoxidable 316L 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR SS-HBVS4-C Acero inoxidable 316L 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® SS-HBVVCR4-C Acero inoxidable 316L 1/4 pulg. Cierre frontal (junta plana) macho VCR 1/4 pulg. Cierre frontal (junta plana) macho VCR
Product Availability by Store Location
Hours