text.skipToContent text.skipToNavigation

Manifolds — Manifold de 2 Válvulas para Instrumentación

Válvulas disponibles con estas especificaciones:

  • 12 mm (1/4 y 3/4 pulg)
  • –53°C (–65°F) a 648°C (1200°F)
  • Acero inoxidable 316
  • 118 bar (1715 psig) a 413 bar (6000 psig)
  • Dos válvulas

Su centro local autorizado de ventas y servicio Swagelok puede tener otras opciones.

Filtrar por:
Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

⚠ Warning: Do not mix/interchange Swagelok two-ferrule tube-fitting end connection components (or other products not governed by industrial design standards) with those of other manufacturers.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.