Catalogs
Thermoplastic Hose — End Connections — Connectors for Thermoplastic Hose
End connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions.
Manguera y tubo flexible, Manguera ensamblada, manguera en rollo, tubo flexible, y conectores para manguera
Ánimas disponibles en materiales metálicos, PTFE, PFA, vinilo, nilón, polietileno y goma; Tamaños nominales desde 1/8 a 2 pulg; Gran variedad de conexiones finales fraccionales y métricas; Longitudes personalizadas disponibles; Cubiertas, etiquetado y pruebas opcionales
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-TP12-TA12 | Acero inoxidable 316 | 3/4 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
SS-TP16-TA16 | Acero inoxidable 316 | 1 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
SS-TP4-AS4 | Acero inoxidable 316 | 1/4 pulg. | Tuerca loca hembra JIC (AN) 37° | - | - | View Product |
SS-TP4-PM4 | Acero inoxidable 316 | 1/4 pulg. | NPT macho | - | - | View Product |
SS-TP4-SL4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | - | - | View Product |
SS-TP4-TA4 | Acero inoxidable 316 | 1/4 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
SS-TP4-TM6 | Acero inoxidable 316 | 6 mm | Adaptador a tubo Swagelok® | - | - | View Product |
SS-TP6-TA6 | Acero inoxidable 316 | 3/8 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
SS-TP8-AS8 | Acero inoxidable 316 | 1/2 pulg. | Tuerca loca hembra JIC (AN) 37° | - | - | View Product |
SS-TP8-PM8 | Acero inoxidable 316 | 1/2 pulg. | NPT macho | - | - | View Product |
SS-TP8-SL8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | - | - | View Product |
SS-TP8-TA8 | Acero al carbono | 1/2 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
S-TP8-TA8 | Acero al carbono | 1/2 pulg. | Adaptador a tubo Swagelok® | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.