Catalogs
Pipe Fittings — Caps and Plugs — Pipe Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Accesorios Roscados
Tamaños de 1/16 a 1 pulgada; Acero inoxidable 316, latón y acero al carbono; NPT, ISO/BSP y SAE
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | NPT macho | - | - | View Product |
B-4-P | Latón | 1/4 pulg. | NPT macho | - | - | View Product |
B-8-P | Latón | 1/2 pulg. | NPT macho | - | - | View Product |
SS-12-P | Acero inoxidable 316 | 3/4 pulg. | NPT macho | - | - | View Product |
SS-16-P | Acero inoxidable 316 | 1 pulg. | NPT macho | - | - | View Product |
SS-1-P | Acero inoxidable 316 | 1/16 pulg. | NPT macho | - | - | View Product |
SS-2-P | Acero inoxidable 316 | 1/8 pulg. | NPT macho | - | - | View Product |
SS-2-P-RS | Acero inoxidable 316 | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | - | - | View Product |
SS-4-P | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-4-P-RS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-4-P-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
SS-6-P | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-6-P-RS | 316 Stainless Steel | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-6-P-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
SS-8-P | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-8-P-RS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-8-P-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.