text.skipToContent text.skipToNavigation

Raccords et adaptateurs pour tubes — Connecteurs femelles — Droits

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Raccords et adaptateurs pour tubes — Connecteurs femelles — Droits
Des raccords étanches, résistants aux vibrations et qui garantissent un parfait maintien des tubes. La remarquable fiabilité des raccords pour tubes Swagelok est prouvée par le succès constant de ces raccords depuis plus de 65 ans. Elle a par ailleurs été documentée dans de nombreux rapports d'essais publiés, y compris dans des comptes rendus de tests effectués dans des conditions extrêmes.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-810-7-8-SG2 Super Duplex Stainless Steel 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
6MO-810-7-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-1010-7-6 Latón 5/8 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
B-1010-7-8 Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
B-1210-7-12 Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
B-12M0-7-4RT Latón 12 mm Racor Swagelok® 1/4 pulg. Rosca Hembra ISO/BSP cónica View Product
B-1410-7-12 Latón 7/8 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
B-1810-7-16 Brass 1 1/8 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
B-200-7-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-200-7-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
B-400-7-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-400-7-4RG Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-400-7-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-400-7-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-600-7-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
B-600-7-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
B-600-7-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
B-600-7-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
B-6M0-7-4RG Brass 6 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
B-810-7-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
HC-810-7-8 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
M-400-7-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
M-810-7-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
S-1210-7-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
S-810-7-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-100-7-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-100-7-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-1010-7-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1010-7-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-1010-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-10M0-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-4RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Thread (RJ) View Product
SS-10M0-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-10M0-7-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-10M0-7-6RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-10M0-7-8 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-10M0-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10M0-7-8RJ 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-10M0-7-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-1210-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1210-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-1210-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1210-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-0007 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-12M0-7-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-12M0-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Female ISO Tapered Thread View Product
SS-12M0-7-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-12M0-7-6RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-6RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Thread (RJ) View Product
SS-12M0-7-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Female ISO Tapered Thread View Product
SS-12M0-7-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-12M0-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12M0-7-8RJ 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Thread (RJ) View Product
SS-12M0-7-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-12M0-7-M20X1.5RG 316 Stainless Steel 12 mm Swagelok® Tube Fitting M20 x 1.5 Female Metric Gage Thread View Product
SS-1410-7-12 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-15M0-7-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-1610-7-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-1610-7-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Female NPT View Product
SS-1610-7-8 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-16M0-7-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-18M0-7-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-2000-7-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Female NPT View Product
SS-200-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-200-7-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Female ISO Tapered Thread View Product
SS-200-7-4 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-200-7-4RG Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-20M0-7-12 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-20M0-7-8 Acier inoxydable 316 20 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-22M0-7-12 Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-22M0-7-12RP Acier inoxydable 316 22 mm Raccord Swagelok® pour tubes 3/4 po Filetage cylindrique ISO femelle View Product
SS-2400-7-24 Acier inoxydable 316 1 1/2 po Raccord Swagelok® pour tubes 1 1/2 po Filetage NPT femelle View Product
SS-25M0-7-16 Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage NPT femelle View Product
SS-25M0-7-16RP Acier inoxydable 316 25 mm Raccord Swagelok® pour tubes 1 po Filetage cylindrique ISO femelle View Product
SS-300-7-2 Acier inoxydable 316 3/16 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-3M0-7-4 Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-3M0-7-4RG Acier inoxydable 316 3 mm Raccord Swagelok® pour tubes 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-400-7-12 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-400-7-2 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-400-7-2RG Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-400-7-2RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/8 po Taraudage conique ISO View Product
SS-400-7-4 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-400-7-4RG Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-400-7-4RJ Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage ISO femelle (RJ) View Product
SS-400-7-4RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Taraudage conique ISO View Product
SS-400-7-4SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-400-7-6 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-400-7-6RG Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-400-7-6RJ Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Filetage ISO femelle (RJ) View Product
SS-400-7-6RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 3/8 po Taraudage conique ISO View Product
SS-400-7-8 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-400-7-8RG Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-400-7-8RJ Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Filetage ISO femelle (RJ) View Product
SS-400-7-8RT Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/2 po Taraudage conique ISO View Product
SS-500-7-4 Acier inoxydable 316 5/16 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-600-7-12 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-600-7-2 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-600-7-4 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-600-7-4RG Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-600-7-4RJ Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Filetage ISO femelle (RJ) View Product
SS-600-7-4RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/4 po Taraudage conique ISO View Product
SS-600-7-6 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-600-7-6RG Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-600-7-6RJ Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Filetage ISO femelle (RJ) View Product
SS-600-7-6RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Taraudage conique ISO View Product
SS-600-7-8 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-600-7-8RG Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-600-7-8RJ Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage ISO femelle (RJ) View Product
SS-600-7-8RT Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Taraudage conique ISO View Product
SS-6M0-7-2 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-6M0-7-2RG Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6M0-7-2RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Filetage cylindrique ISO femelle View Product
SS-6M0-7-2RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/8 po Taraudage conique ISO View Product
SS-6M0-7-4 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-6M0-7-4RG Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6M0-7-4RJ Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage ISO femelle (RJ) View Product
SS-6M0-7-4RP Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Filetage cylindrique ISO femelle View Product
SS-6M0-7-4RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/4 po Taraudage conique ISO View Product
SS-6M0-7-6 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-6M0-7-6RG Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6M0-7-6RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 3/8 po Taraudage conique ISO View Product
SS-6M0-7-8 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-6M0-7-8RG Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-6M0-7-8RJ Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Filetage ISO femelle (RJ) View Product
SS-6M0-7-8RT Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 1/2 po Taraudage conique ISO View Product
SS-810-7-12 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4 po Filetage NPT femelle View Product
SS-810-7-16 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1 po Filetage NPT femelle View Product
SS-810-7-4 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-810-7-4RJ Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Filetage ISO femelle (RJ) View Product
SS-810-7-4RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/4 po Taraudage conique ISO View Product
SS-810-7-6 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-810-7-6RG Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-810-7-6RJ Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Filetage ISO femelle (RJ) View Product
SS-810-7-6RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/8 po Taraudage conique ISO View Product
SS-810-7-8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-810-7-8RG Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-810-7-8RJ Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Filetage ISO femelle (RJ) View Product
SS-810-7-8RT Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Taraudage conique ISO View Product
SS-810-7-8ST Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 3/4-16 po Filetage cylindrique SAE/MS View Product
SS-8M0-7-2 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/8 po Filetage NPT femelle View Product
SS-8M0-7-4 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage NPT femelle View Product
SS-8M0-7-4RG Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-8M0-7-4RJ Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Filetage ISO femelle (RJ) View Product
SS-8M0-7-4RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/4 po Taraudage conique ISO View Product
SS-8M0-7-6 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage NPT femelle View Product
SS-8M0-7-6RG Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-8M0-7-6RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 3/8 po Taraudage conique ISO View Product
SS-8M0-7-8 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage NPT femelle View Product
SS-8M0-7-8RG Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage (manomètre) cylindrique ISO femelle View Product
SS-8M0-7-8RJ Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Filetage ISO femelle (RJ) View Product
SS-8M0-7-8RT Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 1/2 po Taraudage conique ISO View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.