text.skipToContent text.skipToNavigation

Racores de alta presión — Conectores hembra — Rectos

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Racores de alta presión — Conectores hembra — Rectos
Los racores para media presión serie FK Swagelok ofrecen un excelente cierre en gas y resistencia a las vibraciones en aplicaciones hasta 1378 bar (20.000 psig). Disponibles en Acero inox. 316, aleación súper dúplex 2507 o aleación 625

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-4FK0-7-4 Acero inoxidable 316 1/4 pulg. Racor para Tubo Swagelok® de Media Presión 1/4 pulg. NPT hembra View Product
SS-8FK0-7-8 Acero inoxidable 316 1/2 pulg. Racor para Tubo Swagelok® de Media Presión 1/2 pulg. NPT hembra View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.