|
Трубный фитинг из нерж. стали, трубная заглушка, наруж. резьба NPT 1 дюйма
Part #: SS-16-P
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Трубные заглушкиПодберите выполненные прецизионным методом фитинги, переходники и другие продукты Swagelok, размеры и материалы изготовления которых подходят для вашей системы. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Трубный фитинг из нерж. стали, трубная заглушка, наруж. резьба NPT 1 дюйма
Log in or Register to view price
Catalogs
Трубные заглушки
Tamaños de 1/16 a 1 pulgada; Acero inoxidable 316, latón y acero al carbono; NPT, ISO/BSP y SAE
Detectores de fugas líquidos Snoop®; Lubricantes para roscas Goop™ ; Sellante para roscas SWAK®, cinta de PTFE y sellante sin PTFE
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-16-P — Трубный фитинг из нерж. стали, трубная заглушка, наруж. резьба NPT 1 дюйма
| Attribute | Value |
|---|---|
| Материал корпуса | Нержавеющая сталь 316 |
| Процедура очистки | Стандартная инструкция по очистке и упаковке (SC-10) |
| Размер соединения 1 | 1 дюйм |
| Тип соединения 1 | Наруж. резьба NPT |
| Ограничитель расхода | Нет |
| eClass (4.1) | 37020572 |
| eClass (5.1.4) | 37020517 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 37020517 |
| eClass (10.1) | 37020517 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40173507 |
| UNSPSC (11.0501) | 40142313 |
| UNSPSC (13.0601) | 40173507 |
| UNSPSC (15.1) | 40173507 |
| UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 pulg. | NPT macho | - | - | View Product |
| B-4-P | Latón | 1/4 pulg. | NPT macho | - | - | View Product |
| B-8-P | Latón | 1/2 pulg. | NPT macho | - | - | View Product |
| SS-12-P | Acero inoxidable 316 | 3/4 pulg. | NPT macho | - | - | View Product |
| SS-1-P | Acero inoxidable 316 | 1/16 pulg. | NPT macho | - | - | View Product |
| SS-2-P | Acero inoxidable 316 | 1/8 pulg. | NPT macho | - | - | View Product |
| SS-2-P-RS | Acero inoxidable 316 | 1/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | - | - | View Product |
| SS-4-P | Acero inoxidable 316 | 1/4 pulg. | NPT macho | - | - | View Product |
| SS-4-P-RS | Acero inoxidable 316 | 1/4 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | - | - | View Product |
| SS-4-P-RT | Acero inoxidable 316 | 1/4 pulg. | Rosca Macho ISO Cónica | - | - | View Product |
| SS-6-P | Acero inoxidable 316 | 3/8 pulg. | NPT macho | - | - | View Product |
| SS-6-P-RS | Acero inoxidable 316 | 3/8 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | - | - | View Product |
| SS-6-P-RT | Acero inoxidable 316 | 3/8 pulg. | Rosca Macho ISO Cónica | - | - | View Product |
| SS-8-P | Acero inoxidable 316 | 1/2 pulg. | NPT macho | - | - | View Product |
| SS-8-P-RS | Acero inoxidable 316 | 1/2 pulg. | Rosca macho ISO paralela, alojamiento de junta recto | - | - | View Product |
| SS-8-P-RT | Acero inoxidable 316 | 1/2 pulg. | Rosca Macho ISO Cónica | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.