Accesorios Roscados — Reductores — Rectos
Por favor, seleccione las opciones para configurar su producto para ver los precios o añadirlo a su lista.
Borrar todo
Borrar todo
Catálogos
Accesorios Roscados — Reductores — Rectos
Seleccione los racores Swagelok de precisión, adaptadores y más, en muchos tamaños y materiales, que mejor se adaptan a su aplicación.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Productos similares
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
---|---|---|---|---|---|---|
B-8-RA-4 | Brass | 1/2 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
B-8-RB-4 | Brass | 1/2 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
SS-12-HRCG-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
SS-12-HRCG-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
SS-12-HRN-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
SS-12-HRN-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Male NPT | Ver producto |
SS-12-HRN-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
SS-12-RA-4 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
SS-12-RA-6 | 316 Stainless Steel | 3/4 in. | Female NPT | 3/8 in. | Male NPT | Ver producto |
SS-12-RA-8 | 316 Stainless Steel | 3/4 in. | Female NPT | 1/2 in. | Male NPT | Ver producto |
SS-12-RB-4 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
SS-12-RB-6 | 316 Stainless Steel | 3/4 in. | Male NPT | 3/8 in. | Female NPT | Ver producto |
SS-12-RB-8 | 316 Stainless Steel | 3/4 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-16-HRCG-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Female NPT | Ver producto |
SS-16-HRCG-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Female NPT | Ver producto |
SS-16-HRN-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Male NPT | Ver producto |
SS-16-HRN-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Male NPT | Ver producto |
SS-16-RA-12 | 316 Stainless Steel | 1 in. | Female NPT | 3/4 in. | Male NPT | Ver producto |
SS-16-RA-4 | 316 Stainless Steel | 1 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
SS-16-RA-8 | 316 Stainless Steel | 1 in. | Female NPT | 1/2 in. | Male NPT | Ver producto |
SS-16-RB-12 | 316 Stainless Steel | 1 in. | Male NPT | 3/4 in. | Female NPT | Ver producto |
SS-16-RB-4 | 316 Stainless Steel | 1 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
SS-16-RB-6 | 316 Stainless Steel | 1 in. | Male NPT | 3/8 in. | Female NPT | Ver producto |
SS-16-RB-8 | 316 Stainless Steel | 1 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-20-RB-16 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1 in. | Female NPT | Ver producto |
SS-20-RB-8 | 316 Stainless Steel | 1 1/4 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-24-RB-12 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 3/4 in. | Female NPT | Ver producto |
SS-24-RB-16 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1 in. | Female NPT | Ver producto |
SS-24-RB-8 | 316 Stainless Steel | 1 1/2 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-2-HRN-1 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/16 in. | Male NPT | Ver producto |
SS-2-RA-1 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/16 in. | Male NPT | Ver producto |
SS-32-RB-16 | 316 Stainless Steel | 2 in. | Male NPT | 1 in. | Female NPT | Ver producto |
SS-32-RB-8 | 316 Stainless Steel | 2 in. | Male NPT | 1/2 in. | Female NPT | Ver producto |
SS-4-HRCG-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Female NPT | Ver producto |
SS-4-HRN-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
SS-4-RA-2 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/8 in. | Male NPT | Ver producto |
SS-4-RB-2 | 316 Stainless Steel | 1/4 in. | Male NPT | 1/8 in. | Female NPT | Ver producto |
SS-4-RBT-2RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | 1/8 in. | Female ISO Tapered Thread | Ver producto |
SS-6-HRCG-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
SS-6-HRN-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
SS-6-HRN-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
SS-6-RA-2 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/8 in. | Male NPT | Ver producto |
SS-6-RA-4 | 316 Stainless Steel | 3/8 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
SS-6-RAT-4RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
SS-6-RB-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Female NPT | Ver producto |
SS-6-RB-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
SS-6-RBT-4RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Ver producto |
SS-8-HRCG-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Female NPT | Ver producto |
SS-8-HRCG-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
SS-8-HRCG-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Female NPT | Ver producto |
SS-8-HRN-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Male NPT | Ver producto |
SS-8-HRN-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
SS-8-HRN-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Male NPT | Ver producto |
SS-8-HRNT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | Ver producto |
SS-8-RA-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Male NPT | Ver producto |
SS-8-RA-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Male NPT | Ver producto |
SS-8-RA-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Male NPT | Ver producto |
SS-8-RAT-4RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | Ver producto |
SS-8-RB-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Female NPT | Ver producto |
SS-8-RB-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Female NPT | Ver producto |
SS-8-RB-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Female NPT | Ver producto |
SS-8-RBT-4RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Ver producto |
SS-8-RBT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.