316L Stainless Steel Tube Butt Weld Union Cross, 1/4 in. OD |
||||||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
CrossesFour-way 316L cross fitting provides robust, high-purity flow distribution with butt weld ends—ideal for clean, compact process system layouts. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
316L Stainless Steel Tube Butt Weld Union Cross, 1/4 in. OD
Log in or Register to view price
Catalogs
Crosses
Four-way 316L cross fitting provides robust, high-purity flow distribution with butt weld ends—ideal for clean, compact process system layouts.
Tamaños de 6 a 18 mm y de 1/8 a 1 pulg; Materiales: aceros inoxidables 316, 316L, 316L VAR y 316L VIM-VAR; Accesorios para equipos de soldadura manual o automática
Características: Procedimiento de identificación paso a paso de roscas y conexiones finales.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Este documento especifica las directrices seguidas por Swagelok® Company y sus proveedores, para asegurar el cumplimiento de los requisitos de limpieza del producto según está establecido por ASTM G93 Nivel C.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
316L-4TB7-4 — 316L Stainless Steel Tube Butt Weld Union Cross, 1/4 in. OD
Attribute | Value |
---|---|
Body Material | 316L Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Tube Butt Weld |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Tube Butt Weld |
Connection 3 Size | 1/4 in. |
Connection 3 Type | Tube Butt Weld |
Connection 4 Size | 1/4 in. |
Connection 4 Type | Tube Butt Weld |
Flow Restrictor | No |
eClass (4.1) | 37020717 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 40141714 |
UNSPSC (10.0) | 40142605 |
UNSPSC (11.0501) | 40142606 |
UNSPSC (13.0601) | 40183103 |
UNSPSC (15.1) | 40183103 |
UNSPSC (17.1001) | 40183111 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.