text.skipToContent text.skipToNavigation

Tube Fittings and Adapters — Female Connectors — 90° Elbows

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

Tube Fittings and Adapters — Female Connectors — 90° Elbows

Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1010-8-8 Latón 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
B-400-8-2 Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
B-400-8-4 Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
B-400-8-6 Latón 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
B-600-8-4 Latón 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
B-600-8-6 Latón 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
B-810-8-8 Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
S-810-8-8 Acero al carbono 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-1010-8-8 Acero inoxidable 316 5/8 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-10M0-8-4 Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-1210-8-12 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-1210-8-8 Acero inoxidable 316 3/4 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-12M0-8-4 Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-12M0-8-8 Acero inoxidable 316 12 mm Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-1610-8-12 Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-1610-8-16 Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT hembra View Product
SS-200-8-2 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-200-8-4 Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-400-8-2 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-400-8-4 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-400-8-6 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-400-8-8 Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-600-8-2 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-600-8-4 Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-600-8-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-600-8-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-6M0-8-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Female NPT View Product
SS-6M0-8-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-8-12 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4 in. Female NPT View Product
SS-810-8-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Female NPT View Product
SS-810-8-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Female NPT View Product
SS-810-8-8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female NPT View Product
SS-810-8-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Female ISO Tapered Thread View Product
SS-8M0-8-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Female NPT View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.