text.skipToContent text.skipToNavigation

Swagelok T-Aufschraubverschraubung, Messing, 1/8 Zoll Rohrverschraubung x 1/8 Zoll Rohrverschraubung x 1/8 Zoll NPT-Innengewinde

Part #: B-200-3TTF

Specifications

Attribute Value
Body Material Messing
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/8 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/8 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
Connection 3 Size 1/8 Zoll
Connection 3 Type NPT Innengewinde
Flow Restrictor No
eClass (4.1) 37030706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40141611
Tees

Tee female tube connector enables three-way connections between tubing and threaded ports—ideal for branching flow in critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Swagelok T-Aufschraubverschraubung, Messing, 1/8 Zoll Rohrverschraubung x 1/8 Zoll Rohrverschraubung x 1/8 Zoll NPT-Innengewinde

Part #: B-200-3TTF
View Catalog

Add To Favorites

Catalogs

Tees

Tee female tube connector enables three-way connections between tubing and threaded ports—ideal for branching flow in critical fluid systems.

Specifications

B-200-3TTF — Swagelok T-Aufschraubverschraubung, Messing, 1/8 Zoll Rohrverschraubung x 1/8 Zoll Rohrverschraubung x 1/8 Zoll NPT-Innengewinde

Attribute Value
Body Material Messing
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/8 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 1/8 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
Connection 3 Size 1/8 Zoll
Connection 3 Type NPT Innengewinde
Flow Restrictor No
eClass (4.1) 37030706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40141611
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1010-3TTF Latón 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
B-1210-3TTF Latón 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
B-400-3-4TFT Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
B-400-3-4TTF Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-400-3TFT Latón 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
B-400-3TTF Latón 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
B-810-3-4TTF Latón 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
S-400-3-4TTF Acero al carbono 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-1010-3TTF Acero inoxidable 316 5/8 pulg. Racor Swagelok® 5/8 pulg. Racor Swagelok® View Product
SS-10M0-3TFT Acero inoxidable 316 10 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-10M0-3TTF Acero inoxidable 316 10 mm Racor Swagelok® 10 mm Racor para Tubo Swagelok® View Product
SS-1210-3TFT Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-1210-3TTF Acero inoxidable 316 3/4 pulg. Racor Swagelok® 3/4 pulg. Racor Swagelok® View Product
SS-12M0-3-4TFT Acero inoxidable 316 12 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-12M0-3-4TTF Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-12M0-3-8TTF Acero inoxidable 316 12 mm Racor Swagelok® 12 mm Racor Swagelok® View Product
SS-1610-3-12TFT Acero inoxidable 316 1 pulg. Racor Swagelok® 3/4 pulg. NPT hembra View Product
SS-1610-3-12TTF Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-1610-3TFT Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. NPT hembra View Product
SS-1610-3TTF Acero inoxidable 316 1 pulg. Racor Swagelok® 1 pulg. Racor Swagelok® View Product
SS-16M0-3TTF Acero inoxidable 316 16 mm Racor Swagelok® 16 mm Racor Swagelok® View Product
SS-200-3TFT Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-200-3TTF Acero inoxidable 316 1/8 pulg. Racor Swagelok® 1/8 pulg. Racor Swagelok® View Product
SS-400-3-4RTTTF Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-3-4TFT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-400-3-4TTF Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-400-3TFT Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/8 pulg. NPT hembra View Product
SS-400-3TTF Acero inoxidable 316 1/4 pulg. Racor Swagelok® 1/4 pulg. Racor Swagelok® View Product
SS-600-3-6TFT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-600-3-6TTF Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-600-3-8TTF Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-600-3RTTTF Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-600-3TFT Acero inoxidable 316 3/8 pulg. Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-600-3TTF Acero inoxidable 316 3/8 pulg. Racor Swagelok® 3/8 pulg. Racor Swagelok® View Product
SS-6M0-3-4TFT Acero inoxidable 316 6 mm Racor Swagelok® 1/4 pulg. NPT hembra View Product
SS-6M0-3-4TTF Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-6M0-3TTF Acero inoxidable 316 6 mm Racor Swagelok® 6 mm Racor Swagelok® View Product
SS-810-3-4TTF Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-3-8TFT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. NPT hembra View Product
SS-810-3-8TTF Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-810-3TFT Acero inoxidable 316 1/2 pulg. Racor Swagelok® 3/8 pulg. NPT hembra View Product
SS-810-3TTF Acero inoxidable 316 1/2 pulg. Racor Swagelok® 1/2 pulg. Racor Swagelok® View Product
SS-8M0-3-4TTF Acero inoxidable 316 8 mm Racor Swagelok® 8 mm Racor Swagelok® View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.