VCO® O-Ring Face Seal Fittings — Bulkheads
Fittings available with these specifications:
- 1/4 to 1 in.
- 316 or 316L stainless steel
- Maximum 4700 psig (323 bar) to 14 300 psig (985 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
VCO® O-Ring Face Seal Fittings — Bulkheads — Rectos
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-4-VCO-61 Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta tórica VCO® 1/4 pulg. Accesorio de cierre frontal con junta tórica VCO® SS-4-VCO-A1-400 Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta tórica VCO® 1/4 pulg. Racor Swagelok® SS-8-VCO-A1-810 Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta tórica VCO® 1/2 pulg. Racor Swagelok®
Product Availability by Store Location
Hours