Catalogs
Support System — Twin Bolted Plastic Clamp Tube Support
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Tubo de acero inoxidable sin soldadura Medidas Fraccionales Métricas e Imperiales
Acero inoxidable 316 / 316L y 304 / 304L; Tubo estándar de instrumentación; Tamaños de 3 a 25 mm y de 1/8 a 2 pulg.; Marcado con indicación del tamaño, material, especificaciones y número de colada
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1T-PP-10TM | Polipropileno | 10 mm | - | - | View Product |
304-S1T-PP-4T | Polipropileno | 1/4 pulg. | - | - | View Product |
304-S1T-PP-6T | Polipropileno | 3/8 pulg. | - | - | View Product |
304-S1T-PP-6TM | Polipropileno | 6 mm | - | - | View Product |
304-S3T-PP-12T | Polipropileno | 3/4 pulg. | - | - | View Product |
304-S3T-PP-16T | Polipropileno | 1 pulg. | - | - | View Product |
304-S3T-PP-8T | Polipropileno | 1/2 pulg. | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.