Catalogs
VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Male Nuts
Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.
Accesorios de cierre frontal con junta plana metálica VCR:
Tamaños de 6 a 18 mm y de 1/16 a 1 pulg.; Aceros inoxidables de alta pureza; La auténtica marca y el diseño original VCR
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-10-VCR-4 | 316 Stainless Steel | 5/8 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-12-VCR-4 | 316 Stainless Steel | 3/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-16-VCR-4 | 316 Stainless Steel | 1 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-2-VCR-4 | 316 Stainless Steel | 1/8 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-HVCR-4SR | 316 Stainless Steel | 1/4 in. | Male High-Flow VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-4 | 316 Stainless Steel | 1/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-4-VCR-4-B25 | 316 Stainless Steel | 1/4 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-8-VCR-4 | 316 Stainless Steel | 1/2 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
SS-8-VCR-4-B25 | 316 Stainless Steel | 1/2 in. | Male VCR® Metal Gasket Face Seal Fitting | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.