Swagelok® M200 Orbital Welding System
For projects requiring a consistent and efficient approach to welding, the Swagelok M200 orbital welding system offers precision and control combined with easy-to-use touchscreen operation. It provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for both tubing and pipe.
View Welding System Equipment주요 유체 시스템을 설계하고 조립하려면 최신 용접 시스템을 사용해야 하는 경우가 많습니다. Swagelok M200 용접 시스템을 사용하면 손쉽고 비용 효율적으로 정밀하고 일관적인 고품질 오비탈 가스 텅스텐 아크 용접(GTAW)을 실행할 수 있습니다. 이 장비는 폭넓은 조합의 용접 구성을 지원하는 경량 휴대용 용접기 본체가 특징이며, 다양한 용접 헤드와 함께 공급 가능합니다.
사용 가능한 공구 및 액세서리로는 텅스텐 용접봉, 센터링 게이지, 콜릿, 고정기(Fixture), 어댑터 케이블, 열전사 프린터 용지가 포함됩니다. Swagelok 오비탈 용접 시스템에는 또한 실시간 모니터링 및 기록 기능도 있으므로, 문서 작업을 능률화하여 산업 요구 조건을 손쉽게 준수할 수 있습니다.
Swagelok은 또한 현지 판매 및 서비스 센터를 통해 귀사와 귀사 팀에 오비탈 용접 교육을 제공합니다.
오비탈 용접에 대한 질문이 있으십니까?
Welding System Categories
Fixtures and Collets
Find weld head fixtures, fixture blocks, tube collets, adapter inserts, and fixture side plates for accurate, repeatable results in a variety of weld configurations.
Power Supply
Learn about Swagelok® power supply, which enables reliable, consistent orbital gas tungsten arc welding.
Weld Heads
Explore our weld head selection, which can be performed on tubing with a range of outside diameters.
Welding Equipment
Browse a variety of welding equipment options, including thermal printer paper, tungsten electrodes, weld head adapter cables, and centering gauges.
Schweißsystem—Kataloge
Hier finden Sie ausführliche Produktinformationen zu Werkstoffen, Drücken und Temperaturen, Optionen und Zubehör.
Features: Power supply for reliable, consistent orbital gas tungsten arc welding; Up to 200 A peak output capability; Easy-to-use color touch screen in multiple languages; Integrated mass flow controller automatically controls OD shield gas flow; Weighs less than 50 lb or 23 kg; Compatible with Swagelok welding system weld heads
Features: Available for tube outside diameters ranging from 1/16 to 1/2 in. and 2 to 12 mm; Features a compact size for easy access to confined welding areas; Weld head includes arc gap gauge, centering gauge, micro fixture tool, tool package, and tungsten electrodes
Features: Is available for outside diameters ranging from 1/2 to 2 in. and 12 to 52 mm; Offers versatility for use in a variety of industries; Weld head includes arc gap gauge, tool package, and tungsten electrodes
Features:Accommodates outside diameters ranging from 1/8 to 1/2 in. and 3 to 12 mm; Bench top mounted fixture; Optical speed control—no tachometer or calibration required; Cycle life: 10 000 welds mean-time-to-maintenance (MTTM) for 1/4 in. diameter; 3000 welds MTTM for 1/2 in. diameter; Welding capability: 60 welds per hour for 1/4 in. diameter; 30 welds per hour for 1/2 in. diameter; Adjustable centering gauge included; Integrated work support system available
Available for tube outside diameters from 1/4 to 1 in. and 6 to 25 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Features: Is available for outside tube diameters ranging from 1 1/2 to 4 in. and 38.1 to 114.3 mm and pipe diameters ranging from 1 1/4 to 4 in. and 42.2 to 114.3 mm; Offers versatility for use in a variety of industries
Features: Is available for outside diameters ranging from 1/8 to 5/8 in. and 3 to 17.3 mm; Provides higher output capabilities; Offers versatility for use in a variety of industries
Orbitalschweißschulung
Erlernen Sie die Prinzipien des Orbitalschweißens und erfahren Sie alles über die Einrichtung, den Betrieb und die Fehlerbehebung des Swagelok® M200 Schweißsystems von unseren Certified Weld Inspectors (CWI) und Certified Weld Educators (CWE).
Schulung zum Orbitalschweißen entdeckenRessourcenzentrum
Hilfsmittel für die Schweißfachkräfte von morgen
Die zunehmende Knappheit an Schweißern wirkt sich auf die globale Produktion von morgen aus. Automatisches Orbitalschweißen kann hier Abhilfe schaffen, allerdings nicht ohne fundierte Schulungen. Erfahren Sie, was bei einer Orbitalschweißschulung zur Ausbildung zukünftiger Schweißfachkräfte beachtet werden sollte.
Immer die passende Ausrüstung zur Hand: Überlegungen zur Auswahl der richtigen Anlagenausstattung
Welche Werkzeuge und Ausrüstungsteile müssen Anlagenbediener und Techniker immer zur Hand haben? Von Orbitalschweißgeräten bis hin zu gängigen Entgratungswerkzeugen für Rohrleitungen gibt es für sämtliche Rohrverbindungsarten einige unabdingliche Werkzeuge und Tools – und eine gute Vorbereitung macht sich schnell bezahlt.
Dem Fachkräftemangel mit einem gut ausgebildeten Team entgegenwirken
In der herstellenden Industrie nähern sich viele langjährige und gut ausgebildete Mitarbeiter dem Rentenalter. Betriebsleiter stehen vor der Aufgabe, weniger erfahrene Mitarbeiter gezielt auszubilden, bevor das Expertenwissen mit dem Mitarbeiter in Ruhestand bzw. gänzlich verloren geht. Erfahren Sie, wie Sie ein effektives Schulungsprogramm rund um das Thema Fluidsysteme aufbauen können.
Опыт в сфере жидкостных и газовых систем помогает улучшить функциональность лабораторий
Узнайте, как опыт компании Swagelok в сфере жидкостных и газовых систем помог университету Оттавы улучшить функциональность лабораторий в Комплексе перспективных исследований, где расположен единственный в Канаде масс-спектрометр с ускорителем. Обучение орбитальной сварке, проведенное специалистами Swagelok, помогло увеличить точность и производительность внутрицеховых работ.