目录
波纹管密封阀 — 高纯度波纹管阀,BN 系列 — 直通型
世伟洛克波纹管阀采用无填料设计和焊接密封,可隔离系统流体并实现可靠的无泄漏性能。 波纹管阀是大气密封至关重要的应用场合的理想选择,我们提供多种可选项,对应通用和高纯度工况。
Válvulas de fuelle: Serie BN
Válvulas sin empaquetadura con cierre totalmente metálico a la atmósfera; Presiones de servicio hasta 34,4 bar (500 psig); Temperaturas hasta 93°C (200°F); Conexiones finales de 6 a 12 mm y de 1/4 a 1/2 pulgada
类似产品
零部件号
|
阀体材料
|
接头 1 尺寸
|
接头 1 类型
|
接头 2 尺寸
|
接头 2 类型
|
|
---|---|---|---|---|---|---|
6LV-BNBW4-C | Acero inox. 316L VAR | 1/4 pulg. | Soldadura de tubo a tope | 1/4 pulg. | Soldadura de tubo a tope | 查看产品 |
SS-BN8FR8 | Acero inoxidable 316L | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 查看产品 |
SS-BN8FR8-2C | Acero inoxidable 316L | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 查看产品 |
SS-BN8FR8-C | Acero inoxidable 316L | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 查看产品 |
SS-BN8FR8-DU-O | Acero inoxidable 316L | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/2 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 查看产品 |
SS-BN8S6-2C | Acero inoxidable 316L | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | - | 查看产品 |
SS-BN8S8-C | Acero inoxidable 316L | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | - | 查看产品 |
SS-BN8VCR8 | Acero inoxidable 316L | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 查看产品 |
SS-BN8VCR8-2C | Acero inoxidable 316L | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 1/2 pulg. | Cierre frontal (junta plana) macho VCR | 查看产品 |
SS-BN8VCR8-C | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
SS-BN8VCR8-P | 316L Stainless Steel | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 1/2 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
SS-BNS4 | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
SS-BNS4-2C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
SS-BNS4-2O | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
SS-BNS4-C | 316L Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 查看产品 |
SS-BNS6-C | 316L Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 查看产品 |
SS-BNV51 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
SS-BNV51-2C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
SS-BNV51-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
SS-BNV51-DU-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
SS-BNV51-O | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 1/4 in. | Face Seal (Metal Gasket) Female VCR | 查看产品 |
SS-BNVCR4 | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
SS-BNVCR4-2C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
SS-BNVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
SS-BNVVCR4-C | 316L Stainless Steel | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 1/4 in. | Face Seal (Metal Gasket) Male VCR | 查看产品 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.