text.skipToContent text.skipToNavigation

VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Female Nuts

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

VCR® Metal Gasket Face Seal Fittings — Nuts, Gaskets, and Accessories — Female Nuts

Achieve a leak-tight connection while maintaining the high purity of a metal-to-metal seal connection with the Swagelok VCR® metal gasket face seals.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-10-VCR-1 Acero inoxidable 316 5/8 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product
SS-12-VCR-1 Acero inoxidable 316 3/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product
SS-16-VCR-1 Acero inoxidable 316 1 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product
SS-2-VCR-1 Acero inoxidable 316 1/8 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product
SS-4-HVCR-1SR Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra de alto caudal - - View Product
SS-4-VCR-1 Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product
SS-4-VCR-1-03816 Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product
SS-4-VCR-1-B25 Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product
SS-4-VCR-1-SC Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product
SS-8-VCR-1 Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product
SS-8-VCR-1-B25 Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.