Swagelok® Medium-Pressure Double Block and Bleed Valves (IPT Series)
Swagelok IPT series block and bleed valves feature a trunnion-style ball design that seals consistently across a full range of pressures, enabling reliable operation for improved actuation of control systems.
Request IPT Series Valve InformationSwagelok® IPT series medium-pressure block and bleed valves allow operators to isolate the flow of fluids in a system to prevent it from reaching components downstream. They then drain off remaining fluid on the downstream side of the valve. IPT series valves featuring double block and bleed configurations provide double positive isolation, allowing maintenance, repair, and operations activity, sampling, leak checks, or other crucial tasks to be conducted downstream.
IPT series block and bleed valves are rated for pressures up to 20 000 psig (1378 bar) and are available in both 316 stainless steel and 2507 super duplex alloy construction in two configurations:
- Single block and bleed (needle/needle)
- Double block and bleed (ball/needle/ball or needle/needle/needle)
The IPT series trunnion-style ball design provides a consistent seal across a full range of pressures, even if systems are depressurized and repressurized, enabling improved actuation of control systems. IPT series needle valves with a vee stem design control the vent port between the block valves.
Learn How To Isolate System Components with Block Valves
IPT Series Valve Specifications
| Working Pressures | up to 20 000 psig (1378 bar) |
| Temperatures | up to 250°F (121°C) |
| End Connections | Female NPT: 1/4 to 1 in. Medium-pressure cone and thread: 1/4 to 1 in. High-pressure cone and thread: 1/4, 3/8, and 9/16 in. Swagelok FK series medium-pressure tube fitting: 1/4 to 3/4 in. |
Need help with valve selection?
IPT Series Medium-Pressure Double Block and Bleed Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ 最高使用圧力:413.4 MPa/■ エンド・コネクション・サイズ:1 1/2 インチ、12 mmまで/■ NACE® MR0175/ISO 15156に準拠した製品もございます
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
ブロック・バルブで一般産業用流体システムを遮断する方法
一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。
産業用流体システムに適したバルブを選定する方法
産業用流体システムやサンプリング・システムの設計アプリケーションに適したバルブを選定するためのSTAMPEDメソッドの適用方法を紹介します。
プロセス測定 – 導圧管のベスト・プラクティス
伝送器にだけ注目していても、プロセス計装ラインの問題発見は遠のくばかりです。今回は、プロセス計装ラインの問題解決に役立つスウェージロックのヒントとベスト・プラクティスを紹介します。
分析計装システムで流体の状態を正しく表すサンプルを維持するためのヒント
分析計装システムで流体の状態を正しく表すサンプルを維持するのは容易なことではありません。今回は、分析機器システムにおける主な問題を特定し、適切なサンプルを得る方法を紹介します。