text.skipToContent text.skipToNavigation

316L VAR VCR Face Seal Fitting, Flow Restrictor, 0.010 in. (0.254 mm) Minimum Nominal Opening

Part #: 6LV-4-VCR-6-DM-010P

Specifications

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/4 in.
Connection 2 Type VCR® Metal Gasket Face Seal Fitting
Feature Electropolished
Flow Restrictor Yes
Minimum Nominal Opening 0.010 in. (0.254 mm)
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40183103
Straights

VCR® straight union delivers robust, high-purity face seal connections—ideal for critical fluid systems requiring zero-leak performance.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316L VAR VCR Face Seal Fitting, Flow Restrictor, 0.010 in. (0.254 mm) Minimum Nominal Opening

Part #: 6LV-4-VCR-6-DM-010P
View Catalog

Add To Favorites

Catalogs

Straights
VCR® straight union delivers robust, high-purity face seal connections—ideal for critical fluid systems requiring zero-leak performance.

Specifications

6LV-4-VCR-6-DM-010P — 316L VAR VCR Face Seal Fitting, Flow Restrictor, 0.010 in. (0.254 mm) Minimum Nominal Opening

Attribute Value
Body Material 316L VAR
Cleaning Process Ultrahigh-Purity Process Specification (SC-01)
Connection 1 Size 1/4 in.
Connection 1 Type VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/4 in.
Connection 2 Type VCR® Metal Gasket Face Seal Fitting
Feature Electropolished
Flow Restrictor Yes
Minimum Nominal Opening 0.010 in. (0.254 mm)
eClass (4.1) 37020701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40141700
UNSPSC (13.0601) 40141700
UNSPSC (15.1) 40141700
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-4-VCR-6-DM-017P Acero inox. 316L VAR 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
6LV-4-VCR-6-DM-020P Acero inox. 316L VAR 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
6LV-4-VCR-6-DM-026P Acero inox. 316L VAR 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
6LV-4-VCR-6-DM-030P Acero inox. 316L VAR 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
6LV-4-VCR-6-DM-045P Acero inox. 316L VAR 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
6LV-4-VCR-6-DM-100P Acero inox. 316L VAR 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
SS-12-VCR-6-DM Acero inoxidable 316 3/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 3/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
SS-2-VCR-6-DM Acero inoxidable 316 1/8 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/8 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
SS-4-VCR-6-DF Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra View Product
SS-4-VCR-6-DM Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
SS-4-VCR-6-DMP Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
SS-4-VCR-CG Acero inoxidable 316 1/4 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra 1/4 pulg. Cierre frontal con junta plana metálica VCR® hembra View Product
SS-8-VCR-6-DF Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra View Product
SS-8-VCR-6-DM Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® View Product
SS-8-VCR-CG Acero inoxidable 316 1/2 pulg. Accesorio de cierre frontal con junta plana metálica VCR® hembra 1/2 pulg. Cierre frontal con junta plana metálica VCR® hembra View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.