|
ステンレス鋼製ベローズ・シール・バルブ、ガスケット・シール式、半球型ステム・チップ、1/2 インチ・サイズ・チューブ差し込み溶接、3/4 インチ・サイズ・チューブ突き合わせ溶接
Part #: SS-8BG-TW
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Manual ActuationIsolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
ステンレス鋼製ベローズ・シール・バルブ、ガスケット・シール式、半球型ステム・チップ、1/2 インチ・サイズ・チューブ差し込み溶接、3/4 インチ・サイズ・チューブ突き合わせ溶接
Log in or Register to view price
Catalogs
Straight Pattern, Manual Actuation
Isolate system fluids and achieve reliable, leak-tight performance with Swagelok bellows valves, which use a packless design and a welded seal. Bellows valves are ideal for applications where the seal to atmosphere is critical, and we offer multiple options for general and high-purity service.
Presiones de servicio hasta 68,9 bar (1000 psig); Temperaturas hasta 482°C (900°F); Conexiones finales de 6, 10 y 12 mm y 1/4, 3/8, 1/2 y 3/4 pulgada; Materiales: latón, acero inoxidable y aleación 400
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
The Swagelok® 3-valve manifold uses bellows-sealed valves for systems with difficult fluid containment requirements. Features: 316 stainless steel bodies, Swagelok B or U series bellows valves for general or severe service, pipe fitting, flange, and Swagelok tube fitting end connections
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Bellows, Stem Tip/Adapter, Bellows/Stem/Stem Tip/Adapter, and Gasket Kits for Swagelok® bellows-sealed valves
Specifications
SS-8BG-TW — ステンレス鋼製ベローズ・シール・バルブ、ガスケット・シール式、半球型ステム・チップ、1/2 インチ・サイズ・チューブ差し込み溶接、3/4 インチ・サイズ・チューブ突き合わせ溶接
| Attribute | Value |
|---|---|
| Actuator Type | 手動式 |
| Bellows Material | 321 ステンレス鋼 |
| Body Material | 316 ステンレス鋼 |
| Body Seal | ガスケット(金属製シート付き) |
| Cleaning Process | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Connection 1 Size | 1/2 インチ |
| Connection 1 Type | チューブ差し込み溶接エルボー |
| Connection 2 Size | 3/4 インチ |
| Connection 2 Type | チューブ差し込み溶接エルボー |
| CV Maximum | 1.2 |
| Flow Pattern | ストレート型(2方タイプ) |
| Gasket | 316ステンレス鋼(銀メッキ)製ガスケット |
| Handle Color | グリーン |
| Handle Style | アルミニウム製バー・ハンドル |
| Maximum Temperature, °F (°C) | 600 (315) |
| Max Temperature Pressure Rating | 600°F @ 400 PSIG /315°C @ 27.5 BAR |
| Minimum Temperature, °F (°C) | -20 (-28) |
| Room Temperature Pressure Rating | 1000 PSIG @ 100°F/68.9 BAR @ 37℃ |
| Service Class | 一般用 |
| Stem Tip Material | コバルト基合金 |
| Stem Type | 半球型 |
| Surface Finish | 標準 |
| Testing | SCS-00020 に基づいたヘリウム・リーク・テスト |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010201 |
| eClass (6.1) | 37010201 |
| eClass (10.1) | 37010201 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141609 |
| UNSPSC (11.0501) | 40141609 |
| UNSPSC (13.0601) | 40141609 |
| UNSPSC (15.1) | 40141609 |
| UNSPSC (17.1001) | 40183101 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12BG-MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-2H | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | - | View Product |
| SS-2H2 | Acero inoxidable 316 | 1/8 pulg. | NPT macho | 1/8 pulg. | NPT macho | View Product |
| SS-4BG | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-4BG-TW | Acero inoxidable 316 | 1/4 pulg. | Soldadura de tubo por encastre | 3/8 pulg. | Soldadura de tubo a tope | View Product |
| SS-4BG-V51 | Acero inoxidable 316 | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
| SS-4BK | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-4BKT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-4BKT-V51 | Acero inoxidable 316 | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
| SS-4BK-TW | Acero inoxidable 316 | 1/4 pulg. | Soldadura de tubo por encastre | 3/8 pulg. | Soldadura de tubo a tope | View Product |
| SS-4BK-V51 | Acero inoxidable 316 | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | 1/4 pulg. | Cierre Frontal (Junta Plana) VCR hembra | View Product |
| SS-4BK-VCR | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | View Product |
| SS-4BRG | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-4BW | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-4BW-V51 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)めすVCR | 1/4 インチ | 面シール(メタル・ガスケット式)めすVCR | View Product |
| SS-4H | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-4H2 | 316 ステンレス鋼 | 1/4 インチ | NPTおねじ | 1/4 インチ | NPTおねじ | View Product |
| SS-4H4 | 316 ステンレス鋼 | 1/4 インチ | NPTめねじ | 1/4 インチ | NPTめねじ | View Product |
| SS-4H-SC11 | 316 ステンレス鋼 | 1/4 インチ | Swagelok®チューブ継手 | 1/4 インチ | - | View Product |
| SS-4H-TH3 | 316 ステンレス鋼 | 1/4 インチ | チューブ短管 | 1/4 インチ | チューブ短管 | View Product |
| SS-4H-TW | 316 ステンレス鋼 | 1/4 インチ | チューブ差し込み溶接エルボー | 3/8 インチ | チューブ突き合わせ溶接 | View Product |
| SS-4H-V13 | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)めすVCR、差し込み溶接 | 1/4 インチ | 面シール(メタル・ガスケット式)めすVCR、差し込み溶接 | View Product |
| SS-4H-V51 | 316 ステンレス鋼 | 1/4 インチ | 突き合わせ溶接めすVCR®メタル・ガスケット式面シール | 1/4 インチ | 突き合わせ溶接めすVCR®メタル・ガスケット式面シール | View Product |
| SS-4H-VCR | 316 ステンレス鋼 | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/4 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-6BG | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6BG-MM | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-6BK | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6BW | 316 ステンレス鋼 | 3/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| SS-6H-MM | 316 ステンレス鋼 | 6 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| SS-8BG | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8BG-VCR | 316 ステンレス鋼 | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-8BK | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-8BK-VCR | 316 ステンレス鋼 | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | 1/2 インチ | 面シール(メタル・ガスケット式)おすVCR | View Product |
| SS-8BW | 316 ステンレス鋼 | 1/2 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.